Nexans launches ‘ENSPACE’ at CeBIT 2016

A fibre system specifically designed for ultra high density data centre applications

EnspaceParis, March 14, 2016 - Nexans is today launching its new ultra high density LANmark-OF ENSPACE solutions for data centres. The range includes patch panels, cables and connectors which will help data centres meet the growing data demands. 

The new range of fibre panels features three individual sliding trays per height unit (‘U’). This format supports 144 LC connections per ‘U’ and each individual tray can be pulled forward to allow access for installing or disconnecting cords.

ENSPACE supports both LC & MTP pre-terms providing scalability, while the pre-term cables feature Nexans’ tiny Micro-Bundle cable design which can contain 96 fibres in a cable with a diameter of just 6.4 mm to save containment space. Patch cords feature highly flexible, bend insensitive fibre to accommodate the high density patching.

Features include:

  • 144 LC connections per 'U'
  • LC & MTP pre-terms supported
  • 10, 40, 100Gb/s and beyond
  • Fingertip access patching
  • Easy addition of ports

Joost Grillaert, Product Manager for Fibre LAN systems at Nexans Cabling Solutions: “The development of LANmark-OF ENSPACE was the logical next step for us and we have been refining it, by co-development with a large customer in the financial sector. ENSPACE brings a number of benefits to the end-user by optimising space usage and cable management. With ENSPACE we can offer end-users a fibre cabling solution that is able to reduce rack space by 50% compared to conventional fibre systems.”

 

Nexans is holding live demonstrations of the new LANmark-OF ENSPACE in Hall No. 12, Stand: C-17/1 at the DatacenterDynamics Pavilion at CeBIT

Enspace

Your Contact

Angéline Afanoukoe Press relations
Phone +33 1 78 15 04 67
Angeline.afanoukoe@nexans.com

About Nexans

Nexans brings energy to life through an extensive range of cables and cabling solutions that deliver increased performance for our customers worldwide. Nexans’ teams are committed to a partnership approach that supports customers in four main business areas: Power transmission and distribution (submarine and land), Energy resources (Oil & Gas, Mining and Renewables), Transportation (Road, Rail, Air, Sea) and Building (Commercial, Residential and Data Centers). Nexans’ strategy is founded on continuous innovation in products, solutions and services, employee development, customer training and the introduction of safe, low-environmental-impact industrial processes. In 2013, Nexans became the first cable player to create a Foundation to introduce sustained initiatives for access to energy for disadvantaged communities worldwide.
Nexans is an active member of Europacable, the European Association of Wire & Cable Manufacturers, and a signatory of the Europacable Industry Charter. The Charter expresses its members' commitment to the principles and objectives of developing ethical, sustainable and high-quality cables.
Nexans, acting for the energy transition, has an industrial presence in 40 countries, commercial activities worldwide, is employing close to 26,000 people and generating sales in 2016 of 5.8 billion euros. Nexans is listed on Euronext Paris, compartment A.
For more information, please consult: www.nexans.com