Nexans MOTIONLINE® CAT7 cable enables high-speed Industrial Ethernet in drag chains

Nexans is showing a 10 Gigabit Industrial Ethernet cable developed for demanding drag chain applications at SPS IPC Drives 2015 in Nuremberg, November 24-26 2015, hall 5, booth 130

Paris, November 19, 2015 – The new MOTIONLINE® CAT7 Industrial Ethernet cable from Nexans has been developed to meet the highest data transmission demands of the automation industry. It provides 10 Gigabit Ethernet capability in a flexible, wear and fatigue resistant cable designed specifically for drag chain applications.

The new cable can withstand temperatures of up to +80°C. It is also oil and chemical-resistant, halogen-free, flame-resistant, and highly abrasion-proof. With a maximum signal frequency of 600 megahertz, it is perfect for applications such as the connection of high-resolution, high-speed cameras for process monitoring and quality assurance.

The CAT7 cable is ideal for drag chains due to its small bending radius – a minimum of 10 times its diameter. Thanks to an elaborate shield design, the highly flexible cables allow trouble-free data transmission with the high-performance variant capable of 5 million bending cycles at 12 times its diameter. The overall braided shield is made of copper, with a braided foil shield and an aluminium foil wrapped around each wire pair. For lower mechanical loads, an alternative model is available without a braided shielding around individual wire pairs, capable of at least two million bending cycles at the same bending radius.

Both MOTIONLINE® CAT7 drag chain cable variants have been tested at the Nexans Motion Application Centre. They are RoHS-compliant (Restriction of Hazardous Substances) and certified to UL (Underwriters Laboratories) and CSA (Canadian Standards Association).

Designed for harsh drag chain applications for several millions of bending cycles: the new CAT7 Industrial Ethernet cable from the Nexans MOTIONLINE® series.

Designed for harsh drag chain applications for several millions of bending cycles: the new CAT7 Industrial Ethernet cable from the Nexans MOTIONLINE® series.

Related Document

Your Contact

Angéline Afanoukoe Press relations
Phone +33 1 78 15 04 67
Angeline.afanoukoe@nexans.com
Michel Gédéon Investor Relations
Phone +33 1 78 15 05 41
Michel.gedeon@nexans.com

About Nexans

Nexans brings energy to life through an extensive range of cables and cabling solutions that deliver increased performance for our customers worldwide. Nexans’ teams are committed to a partnership approach that supports customers in four main business areas: Power transmission and distribution (submarine and land), Energy resources (Oil & Gas, Mining and Renewables), Transportation (Road, Rail, Air, Sea) and Building (Commercial, Residential and Data Centers). Nexans’ strategy is founded on continuous innovation in products, solutions and services, employee development, customer training and the introduction of safe, low-environmental-impact industrial processes.
In 2013, Nexans became the first cable player to create a Foundation to introduce sustained initiatives for access to energy for disadvantaged communities worldwide.
Nexans is an active member of Europacable, the European Association of Wire & Cable Manufacturers, and a signatory of the Europacable Industry Charter. The Charter expresses its members' commitment to the principles and objectives of developing ethical, sustainable and high-quality cables.
We have an industrial presence in 40 countries and commercial activities worldwide, employing close to 26,000 people and generating sales in 2014 of 6.4 billion euros. Nexans is listed on NYSE Euronext Paris, compartment A.
For more information, please consult: www.nexans.com

www.nexans.com