Nexans wins 180 million Euro turnkey contract for the EstLink 2 power submarine link between Finland and Estonia

145 km power submarine DC cable will increase security of supply as well as aiding development of the electricity market in the Baltic Sea region

Paris, December 23rd, 2010  –  Nexans, the worldwide leader in the cable industry, has signed a 180 million Euro turnkey contract with Fingrid Oyj and Elering OÜ, the electricity transmission system operators in Finland and Estonia, respectively, to construct a second DC (Direct Current) power link, EstLink 2, between the two countries.

Nexans wins 180 million Euro turnkey contract for the Estlink 2 power submarine link between Finland and EstoniaThe EstLink 2 DC connection will deliver an additional bi-directional transmission capacity of 650 MW between Finland and Estonia to provide one of the key reinforcements in the electricity transmission system as requested by the TSOs in the Baltic Sea region. Together with the 350 MW Estlink 1 connection, the total electricity transmission capacity between Finland and Estonia will rise to 1,000 MW.  The Commission of the European Union also considers EstLink 2 to be very important in view of market development and security of supply in the region, which is why it has granted an investment subsidy of 100 million Euros for the project.

Nexans will design, manufacture and install the new 145 km DC subsea cable between Finland and Estonia, as well as a 12 km section of underground cable in Estonia. The turnkey contract includes civil works as well as the protection of the subsea cables by burying them into the seabed.

The subsea cable will be manufactured in Nexans’ specialized facility in Halden, Norway and installed by Nexans’ own cable laying ship, the C/S Nexans Skagerrak. The cable is an IRC type (Integrated Return Conductor) so only a single cable is required to create the 450 kV DC link. The project is scheduled to be ready for system testing in September 2013.

“This major contract for the EstLink 2 connection rounds off a year in which Nexans has been exceptionally successful in winning orders for high voltage subsea power links”, says Yvon Raak, Nexans Senior Corporate Executive Vice President. “It is clear that in addition to our technical capability that enables us to meet any requirement for AC or DC cables, customers also value our comprehensive service that goes from the initial design studies through manufacture and supply to installation, and also includes protecting the cables on the seabed.”

Your Contact

Angéline Afanoukoe Press relations
Phone +33 1 78 15 04 67
Michel Gédéon Investor Relations
Phone +33 1 78 15 05 41

About Nexans

With energy as the basis of its development, Nexans, worldwide leading expert in the cable industry, offers an extensive range of cables and cabling systems. The Group is a global player in the infrastructure, industry, building and Local Area Network markets. Nexans addresses a series of market segments: from energy, transport and telecom networks to shipbuilding, oil and gas, nuclear power, automotives, electronics, aeronautics, material handling and automation.
Nexans is a responsible industrial company that regards sustainable development as integral to its global and operational strategy. Continuous innovation in products, solutions and services, employee development and engagement, and the introduction of safe industrial processes with limited environmental impact are among the key initiatives that place Nexans at the core of a sustainable future.
With an industrial presence in 40 countries and commercial activities worldwide, Nexans employs 23,700 people and had sales in 2010 of more than 6 billion euros. Nexans is listed on NYSE Euronext Paris, compartment A. For more information, please consult