Nexans exhibits at COMPAMED 2017 in Düsseldorf

Visit our booth # G29 in Hall 8B, from 13 - 16 November 2017

Meet us at Compamed 2016

Internationally leading trade fair for the medical supplier industry and product development, COMPAMED is not only a trade fair for innovations and trends, but also the future workshop in the industry. 

Nexans will be happy to welcome you at our booth and present you our proven line of NEWSENSE™ cable solutions and service that perfectly match your needs.

Where to find us? 

Booth  # G29 in the Hall 8B

Download  exhibition app to access exhibition map on your mobile device 

Opening hours 

Monday November 13 10:00 a.m. - 6:30 p.m
Tuesday  November 14 10:00 a.m. - 6:30 p.m
Wednesday  November 15 10:00 a.m. - 6:30 p.m
Thursday November 16 10:00 a.m. - 6:30 p.m

You will discover on Nexans booth

NEWSENSE® for medical imaging and invasive applications: Cable solutions and services that perfectly match your needs