Maximising energy efficiency with EMAC

EMAC solution

Large data centres consume as much energy as an average city, emit more heat and often suffer from inadequate cooling.

That is why Nexans has introduced Environmental Monitoring & Access Control (EMAC), which optimises data centre management. EMAC determines a data centre’s current and future required capacity, and can check the energy being used by the various hosted clients. It also offers security measures and problem-solving features, including access and connection control, system load management and planning and emergency alarms. All of these features as well as the servers can be controlled remotely via a secure IP address.