Cryogenic Systems

Are you looking for products and services?

Pioneer solutions for safe, reliable and efficient transfer of cryogenic fluids

For more than 50 years, Nexans Cryogenic Systems has been developing infrastructure solutions for safe, reliable and efficient transfer of cryogenic fluids. They are part of the Energy Transition environment. 
We have pioneered the flexible vacuum-insulated cryogenic transfer lines which are essential systems for the industry and today contribute to the low-carbon mobility, aerospace centers, superconducting systems, particle accelerators and LH2 loading systems.

Nexans systems include our own both cryogenic transfer lines and their coupling for ensuring a fully integrated system, tested in our factory.

4 Kelvin

OUR LINES TRANSFER FLUIDS CLOSE TO ABSOLUTE ZERO

8 inch

Largest inner diameter in operation for our cryolines

>50

YEARS OF EXPERIENCE IN CRYOGENIC APPLICATIONS

Cryogenic transfer systems: key infrastructure assets for energy vectors and industrial gases

We provide turnkey solutions for applications in energy transition, aerospace infrastructures, industry and research. Relying on our innovation, engineering and manufacturing capabilities, as well as an ecosystem of partners, we have decades of know-how and worlwide experience in realizing cryogenic transfer solutions for all kinds of cryogenic fluids, such as LN2, LH2 or LHe to name a few.

Main applications

  • Aerospace infrastructures
    Nexans is a historical contributor to the aerospace adventure. We engineer and supply high-end cryogenic systems for the safe fueling of rockets with LH2 and LOx.
     
  • Cryogenic lines for industrial applications
    Our easy to install & reconfigurable LN2 transfer systems are key assets used in industries where low-temperature processes are critical for product safety and quality preservation, such as food & beverages, medical & pharmaceuticals, electronics.
     
  • Superconducting systems
    Our flexible vacuum-insulated transfer lines ensure the cryogenic envelopes function for superconducting HTS cable systems, a cutting-edge technology enabling large power transfer in compact systems, operated with LN2.
     
  • Liquefied hydrogen infrastructures
    Nexans cryogenic transfer lines enable the development of new applications of LH2 by providing high flow-rate, long-lengths solutions for tank-to-tank transfer. Our systems are customized for fast, safe and reliable LH2 transfers in ports, airports and refueling stations for road vehicles.
     
  • Research facilities
    We develop specific designs of cryogenic lines comprising up to 5 walls and double thermal insulation layers (vacuum, cryogenic guard) applicable to the transfer of LHe at temperatures close to the absolute zero.

Over the last 50 years Nexans Cryogenic Solutions has been pioneer in the development of cryogenic systems with several world firsts in superconducting systems, ship-to-shore LH2 transfer systems, or particle accelerators. 

Certification & homologation

6

Our solutions are compliant with the following certifications

  • 2014/68/EU Pressure Equipment Directive - European Directive for pressure equipment  - CE declaration according to module A1 and A2
  • DIN EN ISO 10380 - International standard for corrugated metal hoses and metal hose assemblies
  • AD2000 - German regulations for pressure equipment (based on 2014/68/EU))
  • ISO 9001 - International standard for quality management systems
  • ISO 14001 - International standard for environmental protection
  • ASME B31.3 : American standard for pressure lines
Overview

Medium voltage cables and accessories

These products in your country

Related products