Mobiway MOB
Simple solution for building installers worldwide.
Using Mobiway MOB is really simple
Transport and unroll your cable with 2 clips
- Snap the Mobiway MOB flanges onto the Mobiway MOB drum & lock them into place
- Open the handles to easily carry the drum, by one or 2 people depending on the weight left on the drum
- Put the drum down and click the handles into the standing position
- Unwind the cable
- When the drum is empty, simply unlock the Mobiway MOB flanges and reuse them on a new Mobiway MOB drum.

12
countries deployed
25
%
installation time reduction

Benefits of Mobiway MOB
- Easily transportable by 1 or 2 people and move easily.
- Multifunctional: handle tilts to allow rolling: the reel is stable and ready to roll.
- Strong and stable: rubber anti-slip pads and perfect grip on the ground.
- Practical and quiet: innovative and silent unwinding system, cable unwinds in the direction of your needs.
- Reusable: empty drum? Simply unlock the flanges and reuse them on a new Mobiway MOB drum.
- Recyclable: 100% recyclable reels and flanges.
Mobiway MOB: watch the video