Case study

Export cable for Rio Amoya hydroelectric dam in Colombia

Nexans HV solutions for power station hydraulic dam
  • LOCATION
    Colombia
  • PARTNERSHIP
    Siemens
  • MARKET
    Power networks - Land HV

Project description

  • Siemens was contracted by Isagen to install turbines and the electrical system for a new dam.
  • A qualified Nexans-trained supervisor made sure all cables and accessories were safely installed and fully certified.

Customer challenges:

  • The new dam is located in dense jungle
  • The installation needed to be supervised and warranted by an expert who was Spanish-speaking and familiar with the terrain.

Nexans solutions:

  • As a long-time Siemens partner, Nexans had already provided top-class 115 kV (800 mm2) aluminum cable with an aluminum taped screen and flexible dry GIS transformer terminations.
  • Supervision ensured that it was properly installed, to the customer’s complete satisfaction
Layer 1
Related market
Land transmission Discover