Case study
Solar farm in Cellino San Marco

-
LOCATIONItaly
-
PARTNERSHIPSchneider Electric
-
MARKETSolar
Project description
- Construction by Schneider Electric of a 43MW solar photovoltaic (PV) facility in the Puglia region in Italy
- The Cellino San Marco (CSM) project, comprising 580,000 panels, is the largest solar PV project in Italy
Customer challenges
- Cables that offer exceptional reliability, durability and high performance in-field connections between the PV panels and the inverters
- Tight delivery schedule (2 ½ months)
Nexans solutions
- Ability to provide a fast response to meet tight delivery deadlines
- 1,000 km of KEYLIOS™cables: ENERGYFLEX® PV cables (standard and One Stripe) providing high performance, easy installation, reliability and easy end-of-life recyclability