Case study

Improving patient comfort thanks to super-fine single shielded twisted pair AWG52

Nexans NEWSENSE™cable solutions and services for healthcare
  • LOCATION
    Worldwide
  • PARTNERSHIP
    OEMs
  • MARKET
    Healthcare

With the development of minimally invasive surgery, the miniaturization of components is a key challenge for medical devices manufacturers. To meet customer needs, Nexans has developed new process technologies to be able to produce NEWSENSE® micro-cables for trans-catheter, endoscopy and ultrasound applications.

Particularly, micro-extrusion technology has been developed to reduce the thickness of wire insulation and cable outer jacket down to 15 microns.

 

The geometry of extruder screw and cross-head have been designed  by modelization to avoid stagnation areas and reduce time residence of melt material inside machine. That prevents any material degradation during transformation, results in excellent stability of low output rate (down to 0,5g/min) and greater ability to control extremely small cables outer diameter.

This new technology allows the production of new space saving cables such as Superfine twisted pair cable AWG52 for trans-catheter applications. This design uses 2 insulated wires AWG52 (20 µm copper diameter), stranded together as a twisted pair. High coverage overall shield by 15 µm wires in silver plated copper alloy protects the cable from external electromagnetic disturbances. 

Externally, biocompatible low friction fluoropolymer jacket is extruded with 0,14 mm final outer diameter.

Related market
Healthcare Discover

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close