Case study

Rail Mounted Quayside Gantry Cranes

Port of Ningbo, China - Ship-To-Shore (STS) cranes
  • LOCATION
    Singapore
  • PARTNERSHIP
    PSA
  • MARKET
    Handling

Project description

Doosan Heavy Industries to build 13 units of RMQC with 65 ton lifting capacity, at PSA Terminals in Singapore.

Customer challenges:

  • Lifting capacity: 65 ton.
  • Hoist speed: 70-170 m/min.
  • Trolley travelling speed: 240 m/min.
  • Gantry travelling speed: 46 m/min.
  • Boom hoist speed: maximum 5 min/one-way.

Nexans solutions

  • Full package for 6/10 kV reeling cables and festoon cables.
  • Cables tested in real life conditions at Nexans Handling Application Center.
Related market
Handling Discover