Case study

New Tray Cable Range For Dynamic Applications

New Nexans Tray Cable Range For Dynamic Applications
  • LOCATION
    North America
  • PARTNERSHIP
    OEMs
  • MARKET
    Automation
  • Suitable for the US and Canadian markets, new automation cable range combines the advantages of a tray cable with the high performance capability of a servo motor or multicore cable designed for dynamic applications.
  • Tray cables are ideally suited for a variety of applications including drag chains or moving components in automation systems as well as wind turbines.

Tray cables have developed an excellent reputation for providing robust and reliable power and control connections for static automation applications on assembly lines, bottle filling, packaging machines or machine tools. However, the fast-moving automation sector now often calls for cables that can handle motion in several axes, severe acceleration and braking and a vast number of bending cycles. In most cases a standard tray cable wouldn’t cope. Nexans has responded by carrying out a major research and development program to create the new INTERCOND® Tray Cable range that combines the virtues of a tray cable with the dynamic capabilities of an advanced automation cable suitable for servo motor installations. 

Nexans tray cables automation
Tray Cables from the INTERCOND range

- Available in servo motor and multicore versions.

- Suitable for dynamic applications, for example in drag chain or moving machine parts as well as in wind turbines.

- Faster homologation process for machine tools in particular with reduced installation cost and effort as the cables can be installed without the need for metal conduits.

- Comprehensive testing by Nexans’ dedicated automation facility has shown that the cables provide superior dynamic performance, with up to 3 million cycles when bending at 7.5 times the cable diameter in drag chain applications as well as supporting speeds up to 240 m/min with an acceleration up to 10 m/s2.

The tray cables are UL and CSA listed – a key requirement for machine tool makers that operate in the US and Canadian markets. They are also MTW (machine tool wires) and  WTTC (wind turbine tray cable) approved. Thanks to CIC (Control and Instrumentation cable) and TC-ER (Tray Cable – Exposed Run) approvals, they can be installed without the use of metal conduits. Resistant to abrasion, as well as oils, coolants and chemicals, they are also suitable for direct burial underground without the need for any extra protection in the form of sheathing or piping. The cables can operate in temperatures varying between -5°C up to +80°C with a nominal voltage up to 1000 V.

 

“ These new dynamic tray cables will also help Nexans’ customers to be more competitive in the US and Canada where the automation market is growing fast and is becoming increasingly attractive to machine tool manufacturers, both in Europe and worldwide. ”

Bob de Kruijf

General Manager ISP EUROPE
Related market
Automation Discover

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close