NEXANS MOBIWAY™: click, lock and roll

-
LOCATIONEurope
-
PARTNERSHIPInstallers
-
MARKETBuilding
MOBIWAY™ by Nexans is a patented set of plastic drum and its associated unwinding system. Practical and handy, the MOBIWAY™ system makes it easy to transport and handle your drums for a stress-free and easier installation. Moreover, the MOBIWAY™ flange system is reusable !
Transport and unroll your cable with 2 clips!
- Easily transportable
- Multifunctional
- Strong & stable
- Practical & quiet
- Reusable
- Recyclable

Using MOBIWAY™ is really simple
- Snap the MOBIWAY™ flanges onto the MOBIWAY™ drum & lock them into place
- Open the handles to easily carry the drum, by one or 2 people depending on the weight left on the drum
- Put the drum down and click the handles into the standing position
- Unwind the cable
- When the drum is empy, simply unlock the MOBIWAY™ flanges and reuse them on a new MOBIWAY™ drum.

-
Easily transportable: transportable by 1 or 2 people and move easily.
-
Multifunctional: handle tilts to allow rolling: the reel is stable and ready to roll.
-
Strong and stable: rubber anti-slip pads and perfect grip on the ground.
-
Practical and quiet: innovative and silent unwinding system, cable unwinds in the direction of your needs.
-
Reusable: 100% recyclable reels and flanges.
NEXANS MOBIWAY™: watch the video