English
Assistance & Tools
Login
Get Registered
Search Go
Search +
Global expert in cables and cabling system

About Nexans

Products and Solutions

Customer Service

Finance

Work at Nexans

News and Press


LANmark-7 Cable

Send link to this page PDF Your Nexans contact on this page
LANmark-7 Cable
  • Exceeds Category 7 using 4 individually screened pairs
  • Optimised for use with LANmark-7 GG45 connector
  • Small outer diameter
  • Easy to install due to a tight foil construction
LANmark-7
Standards
International  EN 50173;EN 50288-4-1;ISO/IEC 11801;ISO/IEC 61156-5
Description

Description

LANmark-7 cable is a 4pr S/FTP with individual pair foils and an overall braid offering superior performance in terms of ACR. It is fully compliant with the Category 7 standards and when installed together with the GG45 LANmark-7 connector as a system is guaranteed to exceed all channel requirements in all configuration scenarios (up to 4-connector channels).

 Application

LANmark-7 will support all current and planned data applications developed for cabling up to Class F.

  • All Ethernet applications including
  • 1000Base-T
  • 1000Base-TX
  • 10GBase-T
  • CATV up to 862MHz
  • Any future Class F application

 Installation

Ease of Installation is one of the unique features of LANmark-7 cable. Extra attention has been paid to ensure screen coverage is maintained both during and after installation. The cable has been designed specifically to offer both optimum performance and ease of termination when used in conjunction with the LANmark-7 GG45 connector.


 TOP
Characteristics
Construction characteristics
Screen Aluminium tape and copper braid  
Drain wire No  
Transmission characteristics
Velocity of propagation 80.0%  
Usage characteristics
Category Cat. 7  

 TOP
Your selection
Type of cable  
Range  
Apply
Reset
Results   4/4
Select all Items Nexans ref. Name Type of cable Range
N10i.002 LANmark Industry S/FTP Cat 7 23 AWG Cable PUR 500m Reel S/FTP LANmark-7
Make to order product N100.376 LANmark-7 Lloyd's S/FTP Cat 7 23 AWG LSZH Blue 500m Reel S/FTP LANmark-7
N100.365   New LANmark-7 S/FTP Cat 7 600MHz 23 AWG LSZH Orange 1000m Reel S/FTP LANmark-7
N100.367   New LANmark-7 S/FTP Cat 7 600MHz Dual 2x23AWG LSZH Orange 500m Reel S/FTP Shotgun LANmark-7
Add to favorites

 TOP
Electrical Performance LANmark-7 600 S/FTP Cable
Electrical Performance LANmark-7 600 S/FTP Cable

 

Attenuation

NEXT

ACR

PS-NEXT

ACR-F

PS-ACR-F

Return Loss

Frequency

(dB/100m)

(in dB)

(in dB)

(in dB)

(in dB)

(in dB)

 (in dB)

(MHz)

Max.

Typ.

Min.

Typ.

Min.

Typ.

Min.

Typ.

Min.

Typ.

Min.

Typ.

Min.

Typ.

1.00

4.0

1.8

75.0

100.0

71.0

98.2

72.0

98.0

75.0

98.0

75.0

96.0

20.0

 

4.00

4.0

3.5

75.0

100.0

71.0

96.5

72.0

98.0

75.0

98.0

75.0

96.0

23.0

26.0

10.00

5.9

5.5

75.0

100.0

69.1

94.5

72.0

98.0

75.0

98.0

72.3

96.0

25.0

28.0

16.00

7.4

6.8

75.0

100.0

67.6

93.2

72.0

98.0

71.2

96.0

68.2

94.0

25.0

28.0

20.00

8.3

7.7

75.0

100.0

66.7

92.3

72.0

98.0

69.3

94.0

66.3

92.0

25.0

28.0

31.25

10.4

9.6

75.0

100.0

64.6

90.4

72.0

98.0

65.4

90.0

62.4

88.0

23.6

26.0

62.50

14.9

14.0

75.0

100.0

60.1

86.0

72.0

98.0

59.4

84.0

56.4

82.0

21.5

25.0

100.00

19.0

17.7

72.4

100.0

53.4

82.3

69.4

98.0

55.3

75.0

52.3

73.0

20.1

24.0

155.00

24.0

22.8

69.5

96.0

45.6

73.2

66.5

93.0

51.5

70.0

48.5

68.0

18.8

23.0

250.00

31.0

29.0

66.4

94.0

35.5

65.0

63.4

91.0

47.3

66.0

44.3

64.0

17.3

22.0

300.00

34.2

32.1

65.2

92.0

31.1

59.9

62.2

88.0

45.8

54.0

42.8

52.0

17.3

20.0

600.00

50.1

45.5

60.7

90.0

10.6

44.5

57.7

86.0

39.7

54.0

36.7

52.0

17.3

20.0

all values are specified at 20°C

 TOP  TOP
Nexans © copyright 2001 - 2008   Legal Notice | Contact Us | Site Map