English Login Zarejestruj się Catalog Browser Contact Us
Światowy ekspert w dziedzinie kabli i systemów kablowych

O firmie Nexans

Produkty i rozwiązania

Mój Nexans

Praca w Nexans

Aktualności i wiadomości prasowe

Go

Nexans launch Industrial LAN cabling solutions

Bookmark Contact Us
A new paper on Industrial LAN's is available for download - see below

The LANmark Industry cabling system is designed to meet the requirements of LANs in industrial areas. It features ruggedised products withstanding harsher environments thus enabling the deployment of the LAN in industrial areas. It complies with the draft ISO/IEC 24702 currently under development.

The DIN-RAIL mount has been designed to enable the installation of RJ45 connections within technical and control cabinets. These cabinets are typically fitted with a 35mm DIN-Rail on which relays, PLCs and from now on LANmark Snap-ins can be mounted. Several DIN-Rail mount can be joined together and form a row.

The LANmark Industry cable is a heavy-duty cable featuring 4 individually shielded pairs and an overall braid (S/FTP construction) in order to give optimal transmission performance in electromagnetically noisy environments. The PUR sheath enhances the mechanical strength of this cable and shows excellent resistance against abrasion and cuttings. The PUR compounds resists also very well to chemicals and oils. The LANmark Industry S/FTP is the best options for industrial networks.

  • For standard 35mm DIN-Rail
  • Earthing contact
  • LANmark Snap-in connector included (Cat.6 or GG45 Cat.7)
  • Easy to assemble and mount on the rail
  • PUR (polyurethane) sheathing
  • Cat.7 transmission performances
  • AWG23 solid wires
  • Enhanced EMC performances
  • Individual foils and overall braid
  • Robust construction

Twój kontakt
Johanna Andersson
Sales Data Cables
Telefon +46 31 88 75 73
Fax +46 31 88 67 90
johanna.andersson@nexans.com
Hans Engberg
Product Manager Data Cables
Telefon +46 31 792 77 54
Fax +46 31 88 67 90
hans.engberg@nexans.com
Christer HUGOSSON
Sales Finland, Estonia, Latvia, Lithuania
Telefon +46 31 88 75 71
Fax +46 31 88 67 90
christer.hugosson@nexans.com

Informacje
O grupie Nexans



PUR sheathed LANmark-7 cable


DIN-rail mount RJ45





Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map