English Login Zarejestruj się Catalog Browser Contact Us
Światowy ekspert w dziedzinie kabli i systemów kablowych

O firmie Nexans

Produkty i rozwiązania

Mój Nexans

Praca w Nexans

Aktualności i wiadomości prasowe

Go

Product Announcement : LANconnect patch panels

Bookmark Contact Us
Please be aware of the following changes to LANconnect patch panels

The following changes are planned for implementation during Q3 2007.

 

Fixing Kits

Fixing kits for LANconnect panels will be harmonised with the LANmark range and will in future comprise:

  • 4 x cage screws M6x12mm Black
  • 4 x cage nuts

 

Earth Connection

The earth connection will also be harmonised with the LANmark range and will in future comprise:

  • 1 x 3.5mm x 6mm self tapping screw
  • 1 x M4 locking washer 

 

Combination of 'White Stripe' and 'Numbered' Panels into new product

The former '3 white stripes' and the 'Numbered 1-24' panel will be combined into a new design including both labelling features into the same product. 

 

New part numbers are being allocated - for full details see the attached cross reference list.

Data sheets are being updated and will be set on-line as they become available.

These changes are being implented and will be phased in as existing stocks are depleated within the channel.

For full details please see the attached documents or contact your distributor for stock details.


Informacje uzupełniające
Link to Products

Informacje, katalogi, broszury
  LANconnect Panel Cross Reference List  (10.8kb)
  LANconnect Panel Bulletin pdf  (49.8kb)

Twój kontakt
 Nexans Cabling Solutions UK
Telefon 01256 486640
ncs.uk@nexans.com



Fixing Kit


Earth Connection





Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map