English Login Zarejestruj się Catalog Browser Contact Us
Światowy ekspert w dziedzinie kabli i systemów kablowych

O firmie Nexans

Produkty i rozwiązania

Mój Nexans

Praca w Nexans

Aktualności i wiadomości prasowe

Go

Medium Voltage jumpers for Wind application

Bookmark print Contact Us
Norma, Standard
Krajowy  Customer specification
Opis

 

  • Pre-installed MV Windlink cable Jumper MV Nacelle connection for Windturbine applications
     
  • Preinstalled windlink cable jumper sets. Installed with Euromold accessories, connector and /or termination up to 42kV.
     
  • Voltage and partial discharge test in accordance with IEC 60502 – 2 individual documented.

 TOP
Pre-assempled MV transformer and switchgear connection with Euromold-Products

  


 TOP
1.Nacelle connection

With connector and termination up to 42kV

 

 

With connector up to 42kV

 

 

With connector 24kV

 


 TOP
2.Accessories

Terminations AFN up to 41,5 kV

 

Application
- A termination for use outdoors and exposed to prolonged sunshine and other weather conditions
- Provides a simple and quick method of stress relieving on screened polymeric cables

 

Design
1. An Al or Cu cable lug
2. A watersealing silicone sleeve
3. A silicone housing with sheds and integrated
conductive silicone rubber insert providing stress relief for the cable
4. Watersealing mastic
5. An earthing clamp
6. An earthing lug

 

Specifications and standards
Meets the requirements of CENELEC HD 628 S1 & HD 629.1 S1 and IEC 60502-4

 

Technical characteristics
The slip-on termination has an electrical performance at least equal to the cable

 

 

 

Interface C Connector Series 400TB

Touch proofed tee connectors P440 TB

Special selected for the customized application
- indoor/outdoor application
- voltage rate up to 41,5 kV
- cable cross section

 

 

Interface C
Dimensions according to European
CENELEC EN 50180 and 50181 (in mm)

 

 

Design
Separable connector comprising
1. Conductive EPDM insert
2. Conductive EPDM jacket
3. Insulating EPDM layer moulded between the insert and the jacket
4. Type C- 630 A interface as described by CENELEC EN 50180 and 50181.
5. Conductor connector
6. Basic insulating plug (with VD joint
7. Cable reducer
8. Conductive rubber cop.
9. Clamping screw.
10. Earthing lead

The screen break design enables cable outer sheath testing without removing or dismantling the connector

 

Specifications and standards
The separable connector 440TB meets te requirements of CENELEC HD 629.1

 

 


 TOP
Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map