English Login Zarejestruj się Catalog Browser Contact Us
Światowy ekspert w dziedzinie kabli i systemów kablowych

O firmie Nexans

Produkty i rozwiązania

Mój Nexans

Praca w Nexans

Aktualności i wiadomości prasowe

Go

Electrical submersible pump cables

Bookmark Contact Us

  • Electrical submersible pump cablesNexans produces an entire family of round and flat cables for electric submersible pumps (ESP)
  • These pumps are widely used
    • for industrial pumping
    • down boreholes to provide an efficient form of “artificial lift” for extracting oil or water
    • for powering water/oil separators which re-inject water into the reservoir.

 

These rugged cables, which can be up to 3 km long, are resistant to oil penetration and high temperatures (up to 400°C) and can withstand up to 3000 psi pressure, making them a low-maintenance, cost-effective solution for many wells.



 TOP
Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map