English Login Zarejestruj się Catalog Browser Contact Us
Światowy ekspert w dziedzinie kabli i systemów kablowych

O firmie Nexans

Produkty i rozwiązania

Mój Nexans

Praca w Nexans

Aktualności i wiadomości prasowe

Go

LAN fiber cables

Bookmark Contact Us

Used for vertical backbone and campus cabling, Nexans fiber cables can deliver 1 Gbit/s up to 800 m, and 10 Gbit/s up to 550 m with high density and integration of diverse applications. All inside LANs are Low-Smoke, Zero-Halogen (LSZH), while outside fiber is protected against humidity, rodents, extreme cold, etc.

 

AZ Sint-Jan AV hospital (Belgium); Ministry of Defense (UK)

 LAN fiber cables


 



 TOP
Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map