English Login Zarejestruj się Catalog Browser Contact Us
Światowy ekspert w dziedzinie kabli i systemów kablowych

O firmie Nexans

Produkty i rozwiązania

Mój Nexans

Praca w Nexans

Aktualności i wiadomości prasowe

Go

Baggage handling systems

Bookmark Contact Us

Flexible halogen-free control and power cables

  • Signalling, control and power supply cables
  • Applications : conveyor belts, motors, sensors, x-rays and sorters
  • Fire-retardant : not only do they protect personnel and equipment from smoke and corrosive gases, they can safely operate in temperatures up to 90° C.

Nexans delivered 4,200 km of power and control cables for Madrid-Barajas Airport Terminal 4, and 1,900 km of cables for Dubai's passenger and cargo terminals.

 

Flexible halogen-free bus cables

  • Three kinds of bus cable are available: Profibus, Asi Bus and Hybrid Bus
  • Applications : baggage handling, security, surveillance, building management, climate control, etc.

For Beijing's International Airport, Nexans provided some 230 km of bus cables.

 

Plastic optical fiber

  • Offers a large core
  • Easy to install
  • Small bending radius
  • High mechanical strength in vibrating environments

To take advantage of the latest baggage handling technologies, Beijing Airport installed some 80 km of plastic optical fiber in its network.

 

Flexible PVC control and power cables

  • Economical standard product
  • Applications : confined spaces and high density buildings

PVC control and power cables were used for the expansion of Vietnam's Tan Son Nhat Airport.

 Baggage handling systems

 

 





 TOP
Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map