English Login Zarejestruj się Catalog Browser Contact Us
Światowy ekspert w dziedzinie kabli i systemów kablowych

O firmie Nexans

Produkty i rozwiązania

Mój Nexans

Praca w Nexans

Aktualności i wiadomości prasowe

Go

LANmark-7A GG45 Connector

Bookmark print Contact Us
LANmark-7A GG45 Connector International Designation  LANmark-7A GG45
  • First RJ45-compatible Cat 7A connector using Nexans unique GG45 interface
  • Able to support future 40Gigabit Ethernet application
  • Able to provide Shannon Capacity of 50Gbps
  • Full Class FA channel compliancy according to ISO11801 Amendment 1
  • Fully screened for Alien Crosstalk Immunity
  • ”2 in 1” Connector using 12 contacts to run 2 separate transmission modes
  • Compatible with all Snap-In panels and outlets
  • Supports POE Plus applications (15 Watts per pair)
LANmark-7A
Norma, Standard
International  EN 50173-1; IEC 60603-7-5; IEEE 802.3af (PoE); IEEE 802.3at (PoE Plus); ISO/IEC 11801
Opis

Description

LANmark-7A GG45 is a screened RJ45-compatible cable jack specified up to 1000MHz. It is designed specifically to support the high frequencies required for applications beyond 10 Gigabit Ethernet. Combined with LANmark7A Cable and Patch Cords, LANmark-7A GG45 has double the frequency range and half of the crosstalk compared to Cat6A and provides excellent transmission capacity up to 50Gbps (4-times of Cat6A). LANmark-7A GG45 uses 12 contacts: 8 contacts for the 1000MHz transmission (GG-mode) and 4 additional contacts to ensure RJ45 compatibility (RJ Mode). Thanks to its 360° screening and a fully closed rear cover, the connector allows excellent coupling attenuation and ensures immunity from alien crosstalk and other external interference. The LANmark-7A GG45 connector fits in all structural hardware designed for the Snap-In Connectors and can be used in all positions of a 4 connector twisted pair cabling channel (PP, CC, CP, TO).

Applications

  • 10Base-T Ethernet
  • 100Base-TX Fast Ethernet
  • 1000Base-TX Gigabit Ethernet
  • 10GBase-T 10 Gigabit Ethernet IEEE 802.3
  • 155 Mbit ATM
  • 1.2 Gbit ATM
  • POE Plus
  • CATV up to 862MHz
  • all future Cat 6A and Class EA applications
  • all future Cat 7 and Class F applications
  • all future Cat 7A and Class FA applications

Performance

The LANmark-7A GG45 12C Snap-In Connector is the first RJ45 compatible which meets the stringent requirements of Cat 7A up to 1000MHz. It has outstanding performance for Insertion Loss, Return Loss, NEXT/FEXT, Power Sum NEXT/FEXT, and especially Alien Crosstalk.

When used in combination with Nexans LANmark-7A cables and LANmark-7A patch cords, the four-connector channel meets Class FA requirements as defined in ISO/IEC11801 amendment 1.

Installation

The LANmark-7A GG45 12C Snap-In Connector makes use of Nexans wire organiser and is therefore very easy and fast to terminate. Using the Nexans patented Easy Termination Tool for GG45 the termination of GG45 is fool-proof and very reliable. A stranded version is available to allow the use of flexible stranded cable in cross connects or consolidation points.

  • Fast termination with exclusive wire organizer
  • Colour code : T568A &T568B
  • 360° EMC protection
  • Accepts solid wire from 22 to 24 AWG
  • Stranded version available for consolidation point
  • Snap-in format fits in all Nexans structural hardware
  • 2 possibilities to terminate the drain wire : on the housing or on the rear cover
  • Can be turned into keystone format using additional adapter
  • Passes all tests for POE Plus Requirements (IEC 60512-99-001 Ed.1)

Guarantees

The LANmark-7A GG45 12C Snap-In Connector is covered by the guarantee as described in “The General Terms and Conditions of Sales”. When installed in combination with other LANmark-7A components, a 25 years channel warranty can be obtained, covering full Cat 7A/Class FA compliance.


 TOP
Twój wybór
Wysokość (mm)  mm
Szerokość (mm)  mm
Głębokość  mm
Zastosuj
Kasuj
Wyniki wyszukiwania   2/2
Select all Items Nexans ref. Nazwa Wysokość (mm) (mm) Szerokość (mm) (mm) Głębokość (mm)
N420.735 LANmark-7A GG45 12C Snap-In Connector Cat 7A 1000MHz Screened 19,5 17 41,4
N420.736 LANmark-7A GG45 12C Snap-In Connector Cat 7A 1000MHz Screened for stranded wire 19,5 17 41,4
Dodaj do swojej listy produktów

 TOP
Electrical Performance LANmark-7A
Typical Data given for Worst Case 4-Connector Channel Configurations

 

Attenuation

NEXT pp

ACR-F

RL

Coupling Att.

PSANEXT

PSAFEXT

Frequency

(in dB)

(in dB)

(in dB)

(in dB)

(in dB)

(in dB)

(in dB)

(in MHz)

Max

Typical

Min

Typical

Min

Typical

Min

Typical

Min

Typical

Min

Typical

Min

Typical

1

4.0

3.6

65.0

104.8

65.0

70.0

19.0

38.0

80.0

106.0

67.0

82.0

80.0

95.0

4

4.1

3.7

65.0

94.6

65.0

70.0

19.0

32.0

68.0

94.0

67.0

82.0

79.8

94.8

10

6.4

5.7

65.0

87.8

65.0

70.0

19.0

28.0

60.0

86.0

67.0

82.0

75.9

90.9

16

8.0

7.2

65.0

84.2

63.3

68.3

18.0

26.0

55.9

81.9

67.0

82.0

73.9

88.9

20

9.0

8.1

65.0

82.5

61.4

66.4

17.5

25.0

54.0

80.0

67.0

82.0

72.9

87.9

31.25

11.2

10.1

65.0

79.1

57.5

62.5

16.5

23.1

50.1

76.1

67.0

82.0

71.0

86.0

62.5

15.9

14.3

65.0

73.7

51.5

56.5

14.0

20.0

44.1

70.1

67.0

82.0

68.0

83.0

100

20.3

18.2

65.0

70.0

47.4

52.4

12.0

18.0

40.0

66.0

67.0

82.0

65.9

80.9

155

25.4

22.8

63.0

66.6

43.6

48.6

10.1

16.1

36.2

62.2

67.0

82.0

63.9

78.9

200

28.9

26.0

60.9

64.6

41.4

46.4

9.0

15.0

34.0

60.0

67.0

82.0

62.8

77.8

250

32.5

29.2

59.1

62.8

39.4

44.4

8.0

14.0

32.0

58.0

67.0

82.0

61.8

76.8

300

35.7

32.1

57.7

61.3

37.8

42.8

8.0

13.2

30.5

56.5

67.0

82.0

60.9

75.9

500

46.7

42.0

53.6

57.2

33.4

38.4

8.0

11.0

26.0

52.0

64.5

79.5

58.6

73.6

600

51.4

46.3

52.1

55.8

31.8

36.8

8.0

10.2

24.4

50.4

63.3

78.3

57.8

72.8

700

55.8

50.2

50.8

54.5

30.5

35.5

7.5

9.5

23.1

49.1

62.3

77.3

57.1

72.1

800

59.9

53.9

49.7

53.5

29.3

34.3

7.0

9.0

21.9

47.9

61.5

76.5

56.4

71.4

900

63.8

57.5

48.8

52.5

28.3

33.3

6.5

8.5

20.9

46.9

60.7

75.7

55.9

70.9

1000

67.6

60.8

47.9

51.6

27.4

32.4

6.0

8.0

20.0

46.0

60.0

75.0

55.4

70.4

all values are specified at 20°C

 TOP
Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map