English Login Zarejestruj się Catalog Browser Contact Us
Światowy ekspert w dziedzinie kabli i systemów kablowych

O firmie Nexans

Produkty i rozwiązania

Mój Nexans

Praca w Nexans

Aktualności i wiadomości prasowe

Go

LANmark-7A Patch Cord

Bookmark print Contact Us
LANmark-7A Patch Cord International Designation  LANmark-7A GG45 Patchcords
  • High bandwidth patch cord for 40 Gigabit applications and beyond
  • Runs the GG45 '2in1' Connector in its high speed GG-Mode
  • Both Sides use GG45 8 Contact Plugs up to 1000 MHz according IEC61076-3-110
  • Allow full 4-connector Class FA channels
  • Compatible with High Density requirements in Data Centres
LANmark-7A
Norma, Standard
International  ISO/IEC 11801
Opis

Description

Nexans LANmark-7A patch cords with GG45 8C non-switched plugs enable a GG45 7A permanent link to be used in 1000 MHz mode. The protruding part on the plug activates the switch within the GG45 7A “2in1” jack and terminates the none used contacts of RJ45 to ground. Using the contacts in the extreme outer corners of the RJ45 interface for transmission, excellent NEXT and Return Loss performances are achieved.

Nexans LANmark-7A patch cords maximise the full performance of the channel and will exceed the requirements of the ISO 4 connector model. This provides improved data throughput up to 1000 MHz and allows for the inclusion of additional patching or Consolidation Points for maximum system flexibility and all future data applications according ISO 11801.

  • High Speed patch cords
  • Screened
  • 2 x GG45 8C 4-pair

Guarantees

  • Reliable connections over the lifetime of the cabling system.
  • Compatible with IEC 61076-3-110
  • Compatible with Class F and Class FA standards (ISO 11801:2008)

Installation

  • Look and Feel of a RJ45 plug (just using different contact positions)
  • Self-latching, high reliability GG45 (IEC61076-3-110) screened connectors
  • Sidebars on the plug avoid errors by using the patch cord for RJ45 jacks
  • Low Smoke Halogen Free - Flame Retardant cable jacket
  • Orange color, different colors available on request
  • 1, 2, 3 and 5m lengths, others lengths available on request

 TOP
Charakterystyka
Konstrukcja
Kolor Pomarańczowy  

 TOP
Wyniki wyszukiwania   6/6
Select all Items Nexans ref. Nazwa
N900.67A   Nowość CAT7A Measurement Cord GG45 8C LSZH Orange 2m
N101.23AOO   Nowość LANmark-7A Patch Cord Cat 7A 1GHz GG45 8C Screened LSZH Orange 10m
N101.23ARO   Nowość LANmark-7A Patch Cord Cat 7A 1GHz GG45 8C Screened LSZH Orange 20m
N101.23AEO   Nowość LANmark-7A Patch Cord Cat 7A 1GHz GG45 8C Screened LSZH Orange 2m
N101.23AFO   Nowość LANmark-7A Patch Cord Cat 7A 1GHz GG45 8C Screened LSZH Orange 3m
N101.23AHO   Nowość LANmark-7A Patch Cord Cat 7A 1GHz GG45 8C Screened LSZH Orange 5m
Dodaj do swojej listy produktów

 TOP
Electrical Performance LANmark-7A
Typical Data given for Worst Case 4-Connector Channel Configurations

 

Attenuation

NEXT pp

ACR-F

RL

Coupling Att.

PSANEXT

PSAFEXT

Frequency

(in dB)

(in dB)

(in dB)

(in dB)

(in dB)

(in dB)

(in dB)

(in MHz)

Max

Typical

Min

Typical

Min

Typical

Min

Typical

Min

Typical

Min

Typical

Min

Typical

1

4.0

3.6

65.0

104.8

65.0

70.0

19.0

38.0

80.0

106.0

67.0

82.0

80.0

95.0

4

4.1

3.7

65.0

94.6

65.0

70.0

19.0

32.0

68.0

94.0

67.0

82.0

79.8

94.8

10

6.4

5.7

65.0

87.8

65.0

70.0

19.0

28.0

60.0

86.0

67.0

82.0

75.9

90.9

16

8.0

7.2

65.0

84.2

63.3

68.3

18.0

26.0

55.9

81.9

67.0

82.0

73.9

88.9

20

9.0

8.1

65.0

82.5

61.4

66.4

17.5

25.0

54.0

80.0

67.0

82.0

72.9

87.9

31.25

11.2

10.1

65.0

79.1

57.5

62.5

16.5

23.1

50.1

76.1

67.0

82.0

71.0

86.0

62.5

15.9

14.3

65.0

73.7

51.5

56.5

14.0

20.0

44.1

70.1

67.0

82.0

68.0

83.0

100

20.3

18.2

65.0

70.0

47.4

52.4

12.0

18.0

40.0

66.0

67.0

82.0

65.9

80.9

155

25.4

22.8

63.0

66.6

43.6

48.6

10.1

16.1

36.2

62.2

67.0

82.0

63.9

78.9

200

28.9

26.0

60.9

64.6

41.4

46.4

9.0

15.0

34.0

60.0

67.0

82.0

62.8

77.8

250

32.5

29.2

59.1

62.8

39.4

44.4

8.0

14.0

32.0

58.0

67.0

82.0

61.8

76.8

300

35.7

32.1

57.7

61.3

37.8

42.8

8.0

13.2

30.5

56.5

67.0

82.0

60.9

75.9

500

46.7

42.0

53.6

57.2

33.4

38.4

8.0

11.0

26.0

52.0

64.5

79.5

58.6

73.6

600

51.4

46.3

52.1

55.8

31.8

36.8

8.0

10.2

24.4

50.4

63.3

78.3

57.8

72.8

700

55.8

50.2

50.8

54.5

30.5

35.5

7.5

9.5

23.1

49.1

62.3

77.3

57.1

72.1

800

59.9

53.9

49.7

53.5

29.3

34.3

7.0

9.0

21.9

47.9

61.5

76.5

56.4

71.4

900

63.8

57.5

48.8

52.5

28.3

33.3

6.5

8.5

20.9

46.9

60.7

75.7

55.9

70.9

1000

67.6

60.8

47.9

51.6

27.4

32.4

6.0

8.0

20.0

46.0

60.0

75.0

55.4

70.4

all values are specified at 20°C

 TOP
Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map