English Login Zarejestruj się Catalog Browser Contact Us
Światowy ekspert w dziedzinie kabli i systemów kablowych

O firmie Nexans

Produkty i rozwiązania

Mój Nexans

Praca w Nexans

Aktualności i wiadomości prasowe

Go

LANmark-6A Ultim Patch Cords

Bookmark print Contact Us
LANmark-6A Ultim Patch Cords
  • High speed RJ45 patch cord to run 10GBase-T
  • Frequency range up to 500MHz
  • Complies to Cat 6A in as defined in TIA568B.2-10
  • Fully screened for Alien Crosstalk immunity
  • Uses Nexans stranded U/FTP cable technology
LANmark-6A
Norma, Standard
International  IEEE 802.3an; ISO/IEC 11801:2002/Amd 1:2008/Cor 1:2008; ISO/IEC 24764; ISO/IEC TR24750
Krajowy  ANSI/TIA-568-C.2; TIA/EIA TSB-155
Opis

Application

LANmark-6A Ultim cords are developed to support the 10 Gigabit Ethernet application (IEEE 802.3an), offer superior performance up to 500MHz and exceed the Category 6A requirements. They provide improved data throughput and allow for the inclusion of Cross-Connects or Consolidation Points into the channel configuration. Ultim cords use stranded cable and as such provide maximum system flexibility at CC and CP. They will also maximise the lifetime and long term performance of the system by minimising the risk of wear & tear damage which can be caused by using non-matched cords. LANmark-6A Ultim cords can also be used for accurate field testing of Cat 6A cabling channels due to their mechanical stability.

Performance

The LANmark-6A Ultim cords fully comply and exceed the requirements of EIA/TIA-568-B.2-10 and enable to achieve high performing Cat 6A channels. Used with other LANmark-6A components, very short Cat 6A link and channel configurations with up to 3 connection points within 10 meters can be supported.

Guarantees

When installed in combination with other LANmark-6A components, a 25 years channel warranty can be obtained, covering full 10GBase-T support and full Cat 6A/Class EA compliance.

Installation

  • The cords are by design fully Alien Crosstalk compliant as in IEEE 802.3an so no special installation rules need to be taken into account for ANEXT and AFEXT compliance.
  • 1, 2, 3 and 5m are standard lengths; other lengths are available on demand.
  • 10 m is standard length for single-end patchcord; other lengths are available on demand.
  • Orange and Dark Grey are standard colors; other colors are available on demand.
  • Dark Grey is the standard boot color; others boot colors are available on demand.
  • Rugged construction: external strain relief.

 TOP
Charakterystyka
Parametry fizyczne
Zakres LANmark-6A  

 TOP
Twój wybór
Długość (m)  m
Kolor  
Ekran  
Zastosuj
Kasuj
Wyniki wyszukiwania   9/9
Select all Items Nexans ref. Nazwa Długość (m) (m) Kolor Ekran
Make to order product N101.D2GHO   Do wycofania LANmark-6A ULTIM mixed bundled Patch Cord 5 Pomarańczowy Tak
Make to order product N101.22GEF   Do wycofania LANmark-6A Ultim Patch Cord Cat 6A 500MHz RJ45 LSZH Grey 2m 2 Szary Tak
Make to order product N101.22GFF   Do wycofania LANmark-6A Ultim Patch Cord Cat 6A 500MHz RJ45 LSZH Grey 3m 3 Szary Tak
Make to order product N101.22GHF   Do wycofania LANmark-6A Ultim Patch Cord Cat 6A 500MHz RJ45 LSZH Grey 5m 5 Szary Tak
N101.22GEO   Do wycofania LANmark-6A Ultim Patch Cord Cat 6A 500MHz RJ45 LSZH Orange 2m 2 Pomarańczowy Tak
N101.22GFO   Do wycofania LANmark-6A Ultim Patch Cord Cat 6A 500MHz RJ45 LSZH Orange 3m 3 Pomarańczowy Tak
N101.22GHO   Do wycofania LANmark-6A Ultim Patch Cord Cat 6A 500MHz RJ45 LSZH Orange 5m 5 Pomarańczowy Tak
Make to order product N101.25GOF   Do wycofania LANmark-6A Ultim Single ended Patch Cord Cat 6A 500MHz RJ45 LSZH Grey 10m 10 Szary Tak
Make to order product N101.25GOO   Do wycofania LANmark-6A Ultim Single ended Patch Cord Cat 6A 500MHz RJ45 LSZH Orange 10m 10 Pomarańczowy Tak
Dodaj do swojej listy produktów

 TOP
Electrical Performance LANmark-6A 4 Connector Channel Part 1
"All values are based on Worst Case 4 Connector Channel configurations according ISO11801:2008 AM1 Minimal and maximum values represent guaranteed channel performance"

 

Attn

NEXT

PSNEXT

ACR-F

Freq

in dB

in dB

in dB

in dB

in MHz

Max

Typ

Std

Min

Typ

Std

Min

Typ

Std

Typ

1

<4

4.0

65.0

67.0

85.0

62.0

64.0

74.8

63.3

69.9

4

4.1

4.1

63.0

65.0

72.9

60.5

62.5

65.0

51.2

57.9

10

6.4

6.3

56.6

58.6

65.0

54.0

56.0

58.5

43.3

49.9

16

8.1

8.0

53.2

55.2

60.9

50.6

52.6

55.1

39.2

45.9

20

9.1

9.0

51.6

53.6

59.0

49.0

51.0

53.5

37.2

43.9

31.25

11.4

11.2

48.4

50.4

55.1

45.7

47.7

50.2

33.4

40.0

62.5

16.3

15.9

43.4

45.4

49.1

40.6

42.6

45.1

27.3

34.0

100

20.8

20.2

39.9

41.9

45.0

37.1

39.1

41.6

23.3

29.9

155

26.2

25.4

36.7

38.7

41.2

33.8

35.8

38.3

19.5

26.1

200

30.0

28.9

34.8

36.8

39.0

31.9

33.9

36.4

17.2

23.9

250

33.8

32.5

33.1

35.1

37.0

30.2

32.2

34.7

15.3

22.0

300

37.3

35.7

31.7

33.7

35.4

28.8

30.8

33.3

13.7

20.4

500

49.3

46.7

27.9

29.9

31.0

24.8

26.8

24.9

9.3

16.0

*Standard values based on ISO11801:2002/A1:2008 ClassEA

Electrical Performance LANmark-6A 4 Connector Channel Part 2
All values are based on Worst Case 4 Connector Channel configurations according ISO11801:2008 AM1 Minimal and maximum values represent guaranteed channel performance

 

PS ACR-F

PS ANEXT

PS AACR-F

RL

Freq

in dB

in dB

in dB

in dB

in MHz

Std

Typ

Std

Min

Typ

Std

Min

Typ

Std

Min

Typ

1

60.3

66.9

80.0

90.0

92.0

77.0

92.0

94.0

19.0

21.0

21.0

4

48.2

54.9

74.0

89.0

91.0

65.0

80.0

82.0

19.0

21.0

32.0

10

40.3

46.9

70.0

85.0

87.0

57.0

72.0

74.0

19.0

21.0

28.0

16

36.2

42.9

68.0

83.0

85.0

52.9

67.9

69.9

18.0

20.0

26.0

20

34.2

40.9

67.0

82.0

84.0

51.0

66.0

68.0

17.5

19.5

25.0

31.25

30.4

37.0

65.1

80.1

82.1

47.1

62.1

64.1

16.5

18.5

23.1

62.5

24.3

31.0

62.0

77.0

79.0

41.1

56.1

58.1

14.0

16.0

20.0

100

20.3

26.9

60.0

75.0

77.0

37.0

52.0

54.0

12.0

14.0

18.0

155

16.5

23.1

57.1

72.1

74.1

33.2

48.2

50.2

10.1

12.1

16.1

200

14.2

20.9

55.5

70.5

72.5

31.0

46.0

48.0

9.0

11.0

15.0

250

12.3

19.0

54.0

69.0

71.0

29.0

44.0

46.0

8.0

10.0

14.0

300

10.7

17.4

52.8

67.8

69.8

27.5

42.5

44.5

8.0

10.0

13.2

500

6.3

13.0

49.5

64.5

66.5

23.0

38.0

40.0

8.0

10.0

11.0

*Standard values based on ISO11801:2002/A1:2008 ClassEA

 TOP
Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map