English Login Zarejestruj się Catalog Browser Contact Us
Światowy ekspert w dziedzinie kabli i systemów kablowych

O firmie Nexans

Produkty i rozwiązania

Mój Nexans

Praca w Nexans

Aktualności i wiadomości prasowe

Go

LANmark-6A Cable

Bookmark print Contact Us
LANmark-6A Cable
  • Ideal Cable for 10GBase-T application
  • Complies fully with new standards for Category 6A and Class EA
  • Small diameter
  • Guaranteed performance up to 500MHz
  • Fully screened for alien crosstalk immunity
LANmark-6A
Norma, Standard
International  EN 50288-4-1; IEC 61156-5; IEEE 802.3an; ISO/IEC 11801:2002/Amd 1:2008/Cor 1:2008; ISO/IEC 24764; ISO/IEC TR24750; ISO/IEC 11801:2002/Amd 2:2010/Cor 1:2010
Krajowy  ANSI/TIA-568-C.2; TIA/EIA TSB-155
Opis

Application

LANmark-6A cable is the ideal solution for a 10G Ethernet network. The range consists of cables which have been designed specifically to support the higher frequencies required for 10 Gigabit Ethernet, while maintain to be fully backwards compatible with today's needs. All LANmark-6A products are screened cables to ensure immunity from Alien Crosstalk and other external interference and are specified up to frequencies of 500MHz.

  • 10Base-T Ethernet
  • 100Base-TX Fast Ethernet
  • 1000Base-TX Gigabit Ethernet
  • 10GBase-T 10 Gigabit Ethernet IEEE 802.3
  • 155 Mbit ATM
  • 1.2 Gbit ATM
  • future Cat 6A and Class EA applications

Performance

With guaranteed performance to 500MHz, Nexans LANmark-6A cables provide guaranteed headroom and bandwidth over and above the Category 6A requirements of international, european and american cable standards, including of IEC 61156-5, EN 50173, EN 50288, TIA/EIA 568-B.2-1 Ad.10. When used in combination with Nexans LANmark-6A Evo connectors and LANmark-6A Ultim patch cords, the system supports the 10GBase-T applications as defined in IEEE 802.3an, and the full 100m four-connector links and channels meet Category 6A and Class EA requirements as defined in TIA/EIA568B.2 Addendum 10 and ISO/IEC11801 2002/A1:2008.

Installation

The LANmark-6A cables have the advantage of offering equal dimensions and flexibility as the equivalent LANmark-6 screened cables with the same ease of installation and termination.

To support the correct set-up of hand held analysers for installation testing, the actual cable NVP value is given in the cable’s print legend.

Guarantees

Nexans LANmark-6A 10G cable is covered by a parts and labour warranty as described in the Nexans Certified System Warranty. When installed in combination with other LANmark-6A 10G components, a 25 year channel warranty can be obtained.


 TOP
Twój wybór
Osłona zewnętrzna  
Zastosuj
Kasuj
Wyniki wyszukiwania   9/9
Select all Items Nexans ref. Nazwa Osłona zewnętrzna
N100.693G LANmark-6A F/FTP Cat 6A 500MHz Dual LSZH 500m reel LSZH
Make to order product N100.698G LANmark-6A F/FTP Cat 6A 500MHz Dual PVC 500m reel PVC
N100.692G LANmark-6A F/FTP Cat 6A 500MHz LSZH 1000m reel LSZH
N100.694G LANmark-6A F/FTP Cat 6A 500MHz LSZH 500m reel LSZH
Make to order product N100.697G LANmark-6A F/FTP Cat 6A 500MHz PVC 1000m reel PVC
Make to order product N100.699G LANmark-6A F/FTP Cat 6A 500MHz PVC 500m reel PVC
N100.623G LANmark-6A F1/UTP Cat 6A 500MHz Dual LSZH 500m reel LSZH
N100.622G LANmark-6A F1/UTP Cat 6A 500MHz LSZH 1000m reel LSZH
N100.624G LANmark-6A F1/UTP Cat 6A 500MHz LSZH 500m reel LSZH
Dodaj do swojej listy produktów

 TOP
Electrical Performance LANmark-6A 10G F1UTP cable

 

Attn

NEXT

PSNEXT

ACR-F

PS ACR-F

PS ANEXT

PS AACR-F

RL

Freq

in dB

in dB

in dB

in dB

in dB

in dB

in dB

in dB

in MHz

Max.

Typ.

Min.

Typ.

Min.

Typ.

Min.

Typ.

Min.

Typ.

Min.

Typ.

Min.

Typ.

Min.

Typ.

1

2.1

2.1

74.3

79.3

72.3

77.3

67.8

92.8

64.8

>60

67.0

90.0

67.0

87.9

20.0

26.0

4

3.8

3.8

65.3

70.3

63.3

68.3

55.8

80.8

52.8

57.2

67.0

90.0

66.2

75.9

23.0

29.0

10

5.9

5.9

59.3

64.3

57.3

62.3

47.8

72.8

44.8

49.3

67.0

87.0

58.2

67.9

25.0

31.0

16

7.5

7.5

56.2

61.2

54.2

59.2

43.7

68.7

40.7

45.2

67.0

85.0

54.1

63.8

25.0

31.0

20

8.4

8.4

54.8

59.8

52.8

57.8

41.8

66.8

38.8

43.2

67.0

84.0

52.2

61.9

25.0

31.0

31.25

10.5

10.5

51.9

56.9

49.9

54.9

37.9

62.9

34.9

39.4

67.0

82.1

48.3

58.0

23.6

29.6

62.5

15.0

15.0

47.4

52.4

45.4

50.4

31.9

56.9

28.9

33.3

65.6

79.0

42.3

52.0

21.5

27.5

100

19.1

19.1

44.3

49.3

42.3

47.3

27.8

52.8

24.8

29.3

62.5

77.0

38.2

47.9

20.1

26.1

155

24.1

24.1

41.4

46.4

39.4

44.4

24.0

49.0

21.0

25.5

59.6

74.1

34.4

44.1

18.8

24.8

200

27.6

27.6

39.8

44.8

37.8

42.8

21.8

46.8

18.8

23.2

58.0

72.5

32.2

41.9

18.0

24.0

250

31.1

31.1

38.3

43.3

36.3

41.3

19.8

44.8

16.8

21.3

56.5

71.0

30.2

39.9

17.3

23.3

300

34.3

34.3

37.1

42.1

35.1

40.1

18.3

43.3

15.3

19.7

55.3

69.8

28.7

38.4

16.8

22.8

500

45.3

45.3

33.8

38.8

31.8

36.8

13.8

38.8

10.8

15.3

52.0

66.5

24.2

33.9

15.2

21.2

all values are specified at 20°C

 TOP
Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map