xDSL
Kable połączeniowe - pary i czwórki/Kable HF, parowe i wieloparowe
Key benefitsWide availability: with 70% market share, Nexans is continuing to sell to all major telecom players, who appreciate the ready supply of a standard product Guaranteed data speeds: we specify the electrical performance according to crosstalk, impedance and attenuation to 10 MHz and up to 60 MHz for our top lineFuture proof: you can easily move from ADSL and ADSL 2+ and higher using the same cables, or offer multi xDSL services simultaneouslyEasy installation: a smaller cable with an easily removable, non-sticking sheath; and insulation especially suitable for IDC (insulation displacement connector) or wire wrapCustomized color code: can be delivered to your specifications, or national color codingExcellent EMC performance: because of good “balance” obtained by careful twisting and screeningFire safety: all cables are available in Halogen-Free, Fire-Retardant versions (HFFR)
|
|
|