English Login Zarejestruj się Catalog Browser Contact Us
Światowy ekspert w dziedzinie kabli i systemów kablowych

O firmie Nexans

Produkty i rozwiązania

Mój Nexans

Praca w Nexans

Aktualności i wiadomości prasowe

Go

Kable liniowe z izolacją PE i zbezpieczeniem EMC

Bookmark print Contact Us
Kable liniowe z izolacją PE i zbezpieczeniem EMC A-02YSTF(L)2YDB2Y ...x4x1.4/0.9 ST I B Arcor TNP 02
Norma, Standard
Krajowy  Arcor TNP 02/05
Opis


Application

  Trunk cables with foam-skin insulation for voice frequency and
  digital transmission up to 1024 kHz (PCM/xDSL) over selected
  quads.


Installation

  Direct buried, duct and trench laying along highways, railway
  lines and waterways

 
Temperatures

  -40° C ... +70° C for transport and storage 
  -20° C ... +50° C for installation
  -40° C ... +70° C for operation


Approvals

  DB Telematik product approval

 
Key features

  Hybrid designs featuring 0.9mm and 1.4mm coductors
  Cable sizes from 3 to 33 quads
  PCM / xDSL transmission up to 1024 kHz over selected quads
  Dry cable filling for longitudinal water tightness
  Armouring optional w/h helical steel tapes or corrugated steel tape
  EMC protection at 16,7 Hz and 50 Hz
   
Special versions on request

  Manufacturing acc. nat. and international standards
  Customizing of the cable design
  Custimizing of the EMC protection

 
Ordering example

  AJ-02YSTF(L)2YDB2Y 24x4x0.9 STI B Arcor TNP 02


 TOP
Characteristics

Cable Design

 

 

Conductor

Copper, round, massive and annealed

 

 

Insulation

Foam-skin polyethylen

 

 

Element type

star quad

 

 

Cable core lay-up

Layer stranding

 

 

Cable core filling

Longitudinal water tightness achieved by swellable yarns and tapes

 

 

Core wrapping

Several layers of non-hygroscopic plastic and swellable tapes

 

 

sheathing

LAP sheathing (reinforced for all non-armoured types)

 

 

screening

helically applied copper wires

 

 

Armouring

Two layers of helically applied galvanized steel tapes

 

 

Outer sheath

PE sheathing, black

 

 

Dimensions

unit

 

 

 

 

Conductor diameter

mm

0.9

1.4

 

 

Cable size

quads

from 3 to 33

 

 

Standard delivery length

m

500 / 1000

 

 

Electrical characteristics

unit

0.9 mm

1.4 mm

 

 

Loop resistance

max. 

Ohm/km

56.6

23.4

 

 

Resistance unbalance

max. 

Ohm/km

0.3

0.2

 

 

Mutual capacitance

nominal 

nF/km

34.0

36.0

 

 

Insulation resistance

min. 

GOhm x km

10

 

 

Capacitance unbalance at 800 Hz 

 

 

 

 

  - within quads and between adjacent quads

 

 

 

 

max. individual value, 100 %

pF/km

400

 

 

max. individual value, 85 %

pF/km

110

 

 

  - to ground

max., 100 %

pF/km

1650

 

 

 

max., 85 %

pF/km

1300

 

 

Attenuation at 800 Hz                                 max.

dB/km

0.60

0.40

 

 

Dielectric strength, AC, 1 min

 

 

 

 

core/core 

V

500

 

 

core / screen 

V

2500

 

 

Transmission characteristics at 1024 kHz

unit

0.9 mm

 

 

 

 

Attenuation                                                max.

dB/km

9.0

 

 

NEXT within quads

min. 

dB

45

 

 

  - between quads of PCM group

min. 

dB

55

 

 

  - between PCM groups

min. 

dB

64

 

 

ELFEXT for 1000 m                                     min.

dB

45

 

 

EMC properties

unit

 

 

 

Reduction factor at  16,7 Hz

min. 

 

 

 

 

Typical value between  70 ... 100 V/km 

-

0.15...0.54 depending of cable type

 

 

Reduction factor at 50 Hz

min. 

 

 

 

 

Typical value between  200 ... 300 V/km 

-

0.09...0.30 depending of cable type

 

 

Mechanical properties

unit

 

 

 

Min. bending radius for ...

 

 

 

 

 

repeated bending (all types) 

-

20 x D

 

 

final shaping with armouring 

-

15 x D

 

 

final shaping without armouring 

-

10 x D

 

 


 TOP
Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map