English Login Zarejestruj się Catalog Browser Contact Us
Światowy ekspert w dziedzinie kabli i systemów kablowych

O firmie Nexans

Produkty i rozwiązania

Mój Nexans

Praca w Nexans

Aktualności i wiadomości prasowe

Go

Kable liniowe z izolacją PE

Bookmark print Contact Us
Kable liniowe z izolacją PE A-02YSTF(L)2YV ...x4x1.4/0.9 ST I
A-02YSTF(L)2YB2Y ...x4x1.4/0.9 ST I
A-02YSTF(L)2Y(SR)2Y ...x4x1.4/0.9 ST I
Norma, Standard
Krajowy  Arcor TNP 02/05
Opis


Application

  Trunk cables with foam-skin insulation for voice frequency and
  digital transmission up to 1024 kHz (PCM/xDSL) over selected
  quads.


Installation

  Direct buried, duct and trench laying along highways, railway
  lines and waterways

 
Temperatures

  -40° C ... +70° C for transport and storage 
  -20° C ... +50° C for installation
  -40° C ... +70° C for operation


Approvals

  DB Telematik product approval

 
Key features

  Hybrid designs featuring 0.9mm and 1.4mm coductors
  Cable sizes from 3 to 33 quads
  PCM / xDSL transmission up to 1024 kHz over selected quads
  Dry cable filling for longitudinal water tightness
  Armouring optional w/h helical steel tapes or corrugated steel tape
   
Special versions on request

  Manufacturing acc. nat. and international standards
  Customizing of the cable design
 
Ordering example

  A-02YSTF(L)2YB2Y 24x4x1.4 STI Arcor TNP 02


 TOP
Characteristics

Cable Design

 

 

Conductor

Copper, round, massive and annealed

 

 

Insulation

Foam-skin polyethylen

 

 

Element type

star quad

 

 

Cable core lay-up

Layer stranding

 

 

Cable core filling

Longitudinal water tightness achieved by swellable yarns and tapes

 

 

Core wrapping

Several layers of non-hygroscopic plastic and swellable tapes

 

 

sheathing

LAP sheathing (reinforced for all non-armoured types)

 

 

Armouring (except A- ...2YV)

One layer of helically applied galvanized steel tape

 

 

Outer sheath

PE sheathing, black

 

 

Dimensions

unit

 

 

 

 

Conductor diameter

mm

0.9

1.4

 

 

Cable size

quads

from 3 to 33

 

 

Standard delivery length

m

500 / 1000

 

 

Electrical characteristics

unit

0.9 mm

1.4 mm

 

 

Loop resistance

max. 

Ohm/km

56.6

23.4

 

 

Resistance unbalance

max. 

Ohm/km

0.3

0.2

 

 

Mutual capacitance

nominal 

nF/km

34.0

36.0

 

 

Insulation resistance

min. 

GOhm x km

10

 

 

Capacitance unbalance at 800 Hz 

 

 

 

 

  - within quads and between adjacent quads

 

 

 

 

max. individual value, 100 %

pF/km

400

 

 

max. individual value, 85 %

pF/km

110

 

 

  - to ground

max., 100 %

pF/km

1650

 

 

 

max., 85 %

pF/km

1300

 

 

Attenuation at 800 Hz                                 max.

dB/km

0.60

0.40

 

 

Dielectric strength, AC, 1 min

 

 

 

 

core/core 

V

500

 

 

core / screen 

V

2500

 

 

Transmission characteristics at 1024 kHz

unit

0.9 mm

 

 

 

 

Attenuation                                                max.

dB/km

9.0

 

 

NEXT within quads

min. 

dB

45

 

 

  - between quads of PCM group

min. 

dB

55

 

 

  - between PCM groups

min. 

dB

64

 

 

ELFEXT for 1000 m                                     min.

dB

45

 

 

Mechanical properties

unit

 

 

 

Min. bending radius for ...

 

 

 

 

 

repeated bending (all types) 

-

20 x D

 

 

final shaping with armouring 

-

15 x D

 

 

final shaping without armouring 

-

10 x D

 

 


 TOP
Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map