English Login Zarejestruj się Catalog Browser Contact Us
Światowy ekspert w dziedzinie kabli i systemów kablowych

O firmie Nexans

Produkty i rozwiązania

Mój Nexans

Praca w Nexans

Aktualności i wiadomości prasowe

Go

Kable liniowe z izolacją papierową i osłoną z ołowiu

Bookmark print Contact Us
Kable liniowe z izolacją papierową i osłoną z ołowiu A-PMz2Y ...x2x1.4/1.2/0.9 F/St Lg
A-PMzB2Y ...x2x1.4/1.2/0.9 F/St Lg
Norma, Standard
Krajowy  DIN VDE 0816 part 3; Dlk 1.01.106
Opis


Application

  Trunk and branching cable for long distance lines for voice
  frequency and digital transmission up to 1 MHz (PCM / xDSL)
  over up to eigth quads.

Installation

  Direct buried, duct and trench laying along highways, railway lines
  and waterways.

 
Temperatures

  -40° C ... +60° C for transport and storage 
    -5° C ... +50° C for installation
  -40° C ... +60° C for operation


Approvals

  VDE mark license
  DB Telematik product approval

 
Key features

  Hybrid designs featuring 0.9 / 1.2 / 1.4 mm conductors
  Cable sizes from 3 to 18 quads
  Smooth lead sheath
  PCM / xDSL transmission up to 1 MHz over up to eight quads
 
Special versions on request

  Manufacturing acc. nat. und international standards
  Customizing of the cable design
   
Ordering example

  A-PMz2Y 22x2x1,4 F / 14x2x0,9 F Lg

  A-PMz2Y 36" (22/14) (DB AG abbreviation)


 TOP
Characteristics

Cable Design

 

 

Conductor

Copper, round, massive and annealed

 

 

Insulation

Paper

 

 

Element type

Star quad

 

 

Cable core lay-up

Layer stranding

 

 

Core wrapping

Several layers of paper tapes

 

 

sheathing

Smooth lead sheath

 

 

Armouring (only A-PMB2Y type)

Two layers of helically applied galvanized steel tapes

 

 

 

(Steel wire armouring available for increased pulling force)

 

 

Outer sheath

PE sheathing, black

 

 

Dimensions

unit

 

 

 

 

 

Conductor diameter

mm

0.9

1.2

1.4

 

 

Cable size

pairs

 

from 6 to 36

 

 

 

Standard delivery length

m

 

462

 

 

 

Electrical characteristics

unit

0.9 mm

1.2 mm

1.4 mm

 

 

Loop resistance

max. 

Ohm/km

56.6

31.8

23.4

 

 

Mutual capacitance

nominal 

nF/km

34

35

36

 

 

Insulation resistance

min. 

GOhm x km

10

 

 

Dissipation factor at 800 Hz

max. 

-

0.005

 

 

Capacitance unbalance at 800 Hz

 

 

 

 

 

 

within quads, max., average value

pF/425m

70

 

 

between quads, max. all values 

pF/425m

170

 

 

to ground, max. average value 

pF/425m

1100

 

 

Dielectric strength, AC, 1 min

 

 

 

 

 

 

core/core 

V

500

 

 

core/screen

V

2000

 

 

Operating voltage

max. 

V

225

 

 

Transmission characteristics at 1024 kHz

unit

1.2 mm

1.2 mm

1.4 mm

 

 

(150 Ohm)

(173 Ohm)

 

 

 

Attenuation

dB/km

8.5

9.0

9.5

 

 

Near-end crosstalk between the quads of different

 

 

 

 

 

 

transmission channels

min. 

 

 

 

 

 

 

Near-end crosstalk for up to 4 quads 

dB

64

 

 

Near-end crosstalk from 5 to 8 quads 

dB

55

 

 

Far-end crosstalk 

dB at 425 m

45

 

 

Mechanical properties

unit

 

 

 

 

 

Min. bending radius for cables without armouring

-

20 x D

 

 

Min. bending radius for cables with armouring

-

20 x D

 

 


 TOP
Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map