English Login Zarejestruj się Catalog Browser Contact Us
Światowy ekspert w dziedzinie kabli i systemów kablowych

O firmie Nexans

Produkty i rozwiązania

Mój Nexans

Praca w Nexans

Aktualności i wiadomości prasowe

Go

Kable liniowe z izolacją papierową, z żyłami CCITT i osłoną ze stali

Bookmark print Contact Us
Kable liniowe z izolacją papierową, z  żyłami CCITT i osłoną ze stali A-PWE2Y 1.4 F 1.2/4.4 Kx 1.2 TF 0.9 F Lg
Norma, Standard
Krajowy  DIN VDE 0816 part 3; Dlk 1.01.106
Opis


Application

  Trunk line cables with quads for voice frequency and digital transmission up to
  1 MHz (PCM / xDSL) and CCITT coaxial pairs up to 5 / 14 MHz.

Installation

  Direct buried, duct and trench laying along highways, railway lines
  and waterways.

 
Temperatures

  -40° C ... +60° C for transport and storage 
    -5° C ... +50° C for installation
  -40° C ... +60° C for operation


Approvals

  VDE mark license

 
Key features

  Hybrid designs featuring 0.9 / 1.2 / 1.4 mm conductors
  CCITT coaxial pairs of size 1.2/4.4 and 2.6/9.5
  Cable sizes from 12 to 80 pairs
  Welded, corrugated steel tube sheath
  PCM / xDSL transmission up to 1 MHz over up to eight quads
  Low loss operation of coaxial pais up to 14 MHz
 
Special versions on request

  Manufacturing acc. nat. und international standards
  Customizing of the cable design
 
Ordering example

  A-PWE2Y 20x2x1,4 F / 4x1.2/4.4 Kx / 4x2x1,2 TF / 24x2x0,9 F Lg

  A-PWE2Y 52" (20/4/4/24) (acc. DB AG abbreviation)


 TOP
Charactericstics of the coaxial pairs

Electrical characteristics of coaxial pairs

unit

 

Resistance of inner conductor

max. 

Ohm/km

16.5

Resistance of outer conductor

max. 

Ohm/km

7.5

Insulation resistance

min. 

GOhm x km

5

Dielectric strength, AC, 2 min

 

 

inner / outer conductor

V

1000

outer conductor / metallic sheath

V

2000

Transmission characteristics (coaxial pairs)

unit

 

Attenuation at 5.0 MHz

 

dB/km

11.8 ± 0.26

Characteristic impedance at 1.0 MHz

 

Ohm

75 ± 2

Impedance regularity at defined pulse           max.

 

4

Near-end crosstalk 

min. 

dB

113

Far-end crosstalk 

min. 

dB at 425 m

113


Characteristics

Cable Design

 

Conductor

Copper, round, massive and annealed

 

Insulation of quads

Paper

 

Quad design

Star quad

 

Insulation of coaxial pairs

Plastic spacers and foil

 

Coaxial pair design

CCITT coaxial pair of size 1.2/4.4 (size 2.6/9.5 available on request)

 

Cable core lay-up

Layer stranding

 

Core wrapping

Several layers of paper tapes and an aluminium coated tape outside

 

sheathing

Welded, corrugated steel tube

 

Outer sheath

PE sheathing, black

 

Dimensions

unit

 

 

 

 

Conductor diameter of quads

mm

0.9 / 1.2 / 1.4

 

conductor diameter of coaxial pair

mm

1.2

 

Cable size

pairs

from 12 to 80

 

Standard delivery length

m

462

 

Electrical characteristics of quads

unit

0.9 mm

1.2 mm

1.4 mm

 

Loop resistance

max. 

Ohm/km

56.6

31.8

23.4

 

Mutual capacitance

nominal 

nF/km

34

35

36

 

Insulation resistance

min. 

GOhm x km

10

 

Dissipation factor at 800 Hz

max. 

-

0.005

 

Capacitance unbalance at 800 Hz

 

 

 

 

 

within quads, max., average value

pF/425m

70

 

between quads, max. all values 

pF/425m

170

 

to ground, max. average value 

pF/425m

1100

 

Dielectric strength, AC, 1 min

 

 

 

 

 

core/core 

V

500

 

core/screen

V

2000

 

Operating voltage

max. 

V

225

 

Transmission characteristics of quads at    1024 kHz

unit

1.2 mm

1.2 mm

1.4 mm

 

(150 Ohm)

(173 Ohm)

 

 

Attenuation

dB/km

8.5

9.0

9.5

 

Near-end crosstalk between the quads of different

 

 

 

 

 

transmission channels

min. 

 

 

 

 

 

Near-end crosstalk for up to 4 quads 

dB

64

 

Near-end crosstalk from 5 to 8 quads 

dB

55

 

Far-end crosstalk 

dB at 425 m

45

 

Mechanical properties

unit

 

 

 

 

Min. bending radius

-

 

15 x D

 

 


 TOP
Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map