|
Cable Design
|
|
|
|
Conductor
|
Copper, round, massive and annealed
|
|
|
|
Insulation
|
Paper
|
|
|
|
Element type
|
Star quad
|
|
|
|
Cable core lay-up
|
Layer stranding
|
|
|
|
Core wrapping
|
Several layers of paper tapes
|
|
|
|
sheathing
|
Seamless pressed, smooth or corrugated aluminium tube
|
|
|
|
Armouring (only AJ- type)
|
Two layers of helically applied galvanized steel tapes
|
|
|
|
Outer sheath
|
PE sheathing, black
|
|
|
|
Dimensions
|
unit
|
|
|
|
|
|
|
Conductor diameter
|
mm
|
0.9
|
1.2
|
1.4
|
|
|
|
Cable size
|
pairs
|
|
from 6 to 96
|
|
|
|
|
Standard delivery length
|
m
|
|
462
|
|
|
|
|
Electrical characteristics
|
unit
|
0.9 mm
|
1.2 mm
|
1.4 mm
|
|
|
|
Loop resistance
|
max.
|
Ohm/km
|
56.6
|
31.8
|
23.4
|
|
|
|
Mutual capacitance
|
nominal
|
nF/km
|
34
|
35
|
36
|
|
|
|
Insulation resistance
|
min.
|
GOhm x km
|
10
|
|
|
|
Dissipation factor at 800 Hz
|
max.
|
-
|
0.005
|
|
|
|
Capacitance unbalance at 800 Hz
|
|
|
|
|
|
|
|
within quads, max., average value
|
pF/425m
|
70
|
|
|
|
between quads, max. all values
|
pF/425m
|
170
|
|
|
|
to ground, max. average value
|
pF/425m
|
1100
|
|
|
|
Dielectric strength, AC, 1 min
|
|
|
|
|
|
|
|
core/core
|
V
|
500
|
|
|
|
core/screen
|
V
|
2000
|
|
|
|
Operating voltage
|
max.
|
V
|
225
|
|
|
|
Transmission characteristics at 1024 kHz
|
unit
|
1.2 mm
|
1.2 mm
|
1.4 mm
|
|
|
|
(150 Ohm)
|
(173 Ohm)
|
|
|
|
|
Attenuation
|
dB/km
|
8.5
|
9.0
|
9.5
|
|
|
|
Near-end crosstalk between the quads of different
|
|
|
|
|
|
|
|
transmission channels
|
min.
|
|
|
|
|
|
|
|
Near-end crosstalk for up to 4 quads
|
dB
|
64
|
|
|
|
Near-end crosstalk from 5 to 8 quads
|
dB
|
55
|
|
|
|
Far-end crosstalk
|
dB at 425 m
|
45
|
|
|
|
EMC properties
|
unit
|
|
|
|
|
|
|
Reduction factor at 16,7 Hz
|
min.
|
|
|
|
|
|
|
|
Typical value between 70 ... 100 V/km
|
-
|
0,12...0,35 depending of cable type
|
|
|
|
Reduction factor at 50 Hz
|
min.
|
|
|
|
|
|
|
|
Typical value between 200 ... 300 V/km
|
-
|
0,06...0,17 depending of cable type
|
|
|
|
Mechanical properties
|
unit
|
|
|
|
|
|
|
Min. bending radius for cables with ...
|
|
|
|
|
|
|
|
corrugated Al sheath with or without armouring
|
-
|
15 x D
|
|
|
|
smooth Al sheath with armouring
|
-
|
30 x D
|
|
|
|
smooth Al sheath without armouring
|
-
|
40 x D
|
|
|