English Login Zarejestruj się Catalog Browser Contact Us
Światowy ekspert w dziedzinie kabli i systemów kablowych

O firmie Nexans

Produkty i rozwiązania

Mój Nexans

Praca w Nexans

Aktualności i wiadomości prasowe

Go

Kable sygnałowe z pojedynczą żyłą z osłoną z PE (H95)

Bookmark print Contact Us
Kable sygnałowe z pojedynczą żyłą z osłoną z PE (H95) A-2Y2YV ...x1x1.4/1.8 S (H95)
A-2Y2YB2Y ...x1x1.4/1.8 S (H95)
AJ-2Y2YDB2Y ...x1x1.4/1.8 S (H95)
Norma, Standard
Krajowy  Dlk 1.013.108 y
Opis


Application

  For general use in safety devices for the transmission of direct current
  with d.c. values of <= 600 V and of alternating currents up to 100 Hz
  at a permanent operating voltage of 420 V (r.m.s.)


Installation

  Direct buried, duct and trench laying along railway lines.

 
Temperatures

  -40° C ... +60° C for transport and storage 
  -10° C ... +60° C for installation
  -40° C ... +60° C for operation


Approvals

  VDE certificate of compliance
  EBA approval

 
Key features

  Compact cable design
  Cable sizes from 10 to 50 single cores
  Three different classes of EMC protection at 16,7 (50) Hz
 
Special versions on request

  Manufacturing acc. nat. and international standards
  Customizing of the cable design
  Customizing of the EMC protection
 
Ordering example

  AJ-2Y2YDB2Y 20x1x1.8 S (H95) rk 504


 TOP
Characteristics

Cable Design

 

 

 

 

 

Conductor

Copper, round, massive and annealed

 

 

Insulation

Polyethylen

 

 

Element type

single core

 

 

Cable core lay-up

Layer stranding

 

 

Core wrapping

Several layers of non-hygroscopic plastic tapes

 

 

sheathing

PE sheathing (reinforced for all non-armoured types)

 

 

screening (AJ- type)

Helically applied copper wires of  0.9 / 1.2 / 1.4 / 1.8 mm diameter

 

 

Armouring (all except A- ...2YV)

One or two layers of helically applied galvanized steel tapes

 

 

Outer sheath

PE sheathing, black

 

 

Dimensions

 

unit

 

 

 

Conductor diameter

 

mm

1.4 or 1.8

 

 

Cable size

 

cores

from 10 to 50

 

 

Standard delivery length

 

m

500 or 1000

 

 

Electrical characteristics

 

unit

 

 

 

Conductor resistance                                 max.

 

Ohm/km

11.8 (1.4 mm) / 7.2 (1.8 mm)

 

 

Mutual capacitance                               nominal

 

nF/km

95

 

 

Insulation resistance                                   min.

 

GOhm x km

10

 

 

Dielectric strength, AC, 1 min

 

 

 

 

 

core/core 

 

V

2500

 

 

core/screen

 

V

2500

 

 

Operating voltage                                       max.

 

V

420 (AC) / 600 (DC)

 

 

EMC properties

 

unit

 

 

 

Reduction factor at  16,7 Hz                         min.

 

 

 

 

 

Typical values between  75 ... 100 V/km 

 

-

0.15...0.55 depending of cable type

 

 

Reduction factor at 50 Hz                             min.

 

 

 

 

 

Typical values between  200 ... 300 V/km 

 

-

0.08...0.26 depending of cable type

 

 

Mechanical properties

 

unit

 

 

 

Min. bending radius for ...

 

 

 

 

 

repeated bending (all types) 

 

-

20 x D

 

 

final shaping with armouring 

 

-

15 x D

 

 

final shaping without armouring 

 

-

10 x D

 

 


 TOP
Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map