English Login Zarejestruj się Catalog Browser Contact Us
Światowy ekspert w dziedzinie kabli i systemów kablowych

O firmie Nexans

Produkty i rozwiązania

Mój Nexans

Praca w Nexans

Aktualności i wiadomości prasowe

Go

Kable sygnałowe czwórkowe z osłoną z PE (H45)

Bookmark print Contact Us
Kable sygnałowe czwórkowe z osłoną z PE (H45) A-2Y(L)2YV ...x4x0.9/1.4 S (H45)
A-2Y(L)2YB2Y ...x4x0.9/1.4 S (H45)
AJ-2Y(L)2YDB2Y ...x4x0.9/1.4 S (H45)
Norma, Standard
Krajowy  Dlk 1.013.109 y
Opis


Application

  For general use in safety devices for the transmission of alternating
  currents up 90 kHz.

 

Installation

  Direct buried, duct and trench laying along railway lines.

 
Temperatures

  -40° C ... +60° C for transport and storage 
  -10° C ... +60° C for installation
  -40° C ... +60° C for operation


Approvals

  VDE certificate of compliance
  EBA approval

 
Key features

  Compact cable design
  Cable sizes from 1 to 40 quads
  Three different classes of EMC protection at 16,7 (50) Hz

 
Special versions on request

  Manufacturing acc. nat. and international standards
  Customizing of the cable design
  Customizing of the EMC protection

 
Ordering example

  AJ-2Y(L)2YDB2Y 10x4x1.4 S (H45) rk 504


 TOP
Characteristics

Cable Design

 

 

Conductor

Copper, round, massive and annealed

 

 

Insulation

Polyethylen

 

 

Element type

star quad

 

 

Cable core lay-up

Layer stranding

 

 

Core wrapping

Several layers of non-hygroscopic plastic tapes

 

 

sheathing

LAP sheathing (reinforced for all non-armoured types)

 

 

screening (AJ- type)

helically applied copper wires

 

 

Armouring (all except A- ...2YV)

One or two layers (AJ-) of helically applied galvanized steel tapes

 

 

Outer sheath

PE sheathing, black

 

 

Dimensions

unit

 

 

 

 

Conductor diameter

mm

0.9

1.4

 

 

Cable size

quads

from 1 to 40

 

 

Standard delivery length

m

500 / 1000

 

 

Electrical characteristics

unit

0.9 mm

1.4 mm

 

 

Loop resistance

max. 

Ohm/km

56.6

23.4

 

 

Mutual capacitance

nominal 

nF/km

45

 

 

Insulation resistance

min. 

GOhm x km

10

 

 

Capacitance unbalance at 800 Hz 

 

 

 

 

- within quads and between adjacent quads

 

 

 

 

max. individual value, 100 %

pF/500m

500

 

 

max. individual value, 50 %

pF/500m

150

-

 

 

- between all non-adjacent quads,                max.

pF/500m

150

 

 

- to ground,                                                max.

pF/500m

1300

 

 

Dielectric strength, AC, 1 min

 

 

 

 

core/core  and core / screen 

V

2500

 

 

Transmission characteristics at 90 kHz

unit

0.9 mm

1.4 mm

 

 

 

 

Attenuation                                                max.

dB/km

3.3

 23.4

 

 

Far-end crosstalk for 1000 m             min, 100 %

dB

58

33

 

 

 

min., 80% 

dB

62

33

 

 

EMC properties

unit

 

 

 

Reduction factor at  16,7 Hz

min. 

 

 

 

 

Typical value between  70 ... 100 V/km 

-

0.15...0.55 depending of cable type

 

 

Reduction factor at 50 Hz

min. 

 

 

 

 

Typical value between  200 ... 300 V/km 

-

0.09...0.29 depending of cable type

 

 

Mechanical properties

unit

 

 

 

Min. bending radius for ...

 

 

 

 

 

repeated bending (all types) 

-

20 x D

 

 

final shaping with armouring 

-

15 x D

 

 

final shaping without armouring 

-

10 x D

 

 


 TOP
Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map