English Login Zarejestruj się Catalog Browser Contact Us
Światowy ekspert w dziedzinie kabli i systemów kablowych

O firmie Nexans

Produkty i rozwiązania

Mój Nexans

Praca w Nexans

Aktualności i wiadomości prasowe

Go

Osłona połączeniowa DCS M 2/3 FiberArt

Bookmark print Contact Us
Osłona połączeniowa DCS M 2/3 FiberArt The DCS M Splice case product range is designed for enclosing buried, underground, and overhead cable splices.
Norma, Standard
International  Nexans specification
Opis

Watertight dome closure for Optical Fibre

  • Fully mechanical watertight system,
  • 4 StandardCable port, each for up to 12 cables
  • Butt Mid-Span Cable port
  • Up to 288 (DCST2) or 576 (DCST3) H/S Splices,
  • Up to 48 (DCS2) or 96 (DCS3) Single-Circuit trays.

 

Application

Cabling configuration :

  • Standard,

  • Butt Mid-span.

(All available for aerial, buried, duct, or wall mounted applications).

 

Fiber management :

FiberArt modules integrate 12 splice trays for up to 6 HS splices each, allowing single fibre management.

All configurations are modular and allow easy upgrades.

 

Grounding :

  • Standard grounding assures electrical continuity between all cable ports (an external grounding plug is also available).

 

Cable anchoring :

  • 3 points cable clamps for extremely high cable retention, or simplified 1 point anchoring systems are available.

 

The main functions are :

  • to protect splices and bare fibers from the environment and unwanted handlers,

  • to efficiently and easily store, manage and identify FO splices and fibers.

 

Conception

Sealing system :

  • Fully mechanical sealing system for reduced installation and re-entry time.

The dome, sealed with a gasket, can be easily installed and removed without special tools or torque control.

  • Cable sealing devices based on a mechanical compression system : this allows to re-use all components for future upgrades or re-access to the closure.

(No tape, glue, heat-shrink tubes, or cable jacket preparation is needed). 


 TOP
Product usage
Sealing system
  • Fully mechanical sealing system for reduced installation and re-entry time.
    The dome, sealed with a gasket, can be easily installed and removed without special tools or torque control.
  • Cable sealing devices based on a mechanical compression system:
    this  allows to re-use all components for future
    upgrades or re-access to the closure.
    (No tape, glue, heat- shrink tubes, or cable jacket preparation is needed).

Cable anchoring

3 points cable clamps for extremely high cable retention, or simplified 1 point anchoring systems are available.

 

Fiber management

FiberArt modules integrate 12 splice trays for up to 6 HS splices each, allowing single fibre management.
All configurations are modular and allows easy upgrades.

Grounding

Standard grounding assures electrical continuity between all cable ports (an external grounding plug is also available)

Cabling configuration

  • Standard
  • Butt Mid-span

(All available for aerial, buried, duct, or wall mounted applications)

 

 

 

DCSM2 Mechanical sealing system

 

DCSM2 With 4 FiberArt modules

 

Caracteristics

 Material  Polypropylene dome 
 Polycarbonate base
 Splice Capacity  DCS2:
  • Up to 288 Heat-shrink splice protections, organized in 4 FiberArt modules, i.e. 48 splice trays
    (Each tray can manage up to 12 splices)
 DCS3:
  • Up to 576 Heat-shrink splice protections, organized in 8 FiberArt modules, i.e. 96 splice trays
    (Each tray can manage up to 12 splices)
 Cable ports
  • 4 Standard ports
  • 1 twin butt mid-span port  

 See the Sealing product range datasheet for the number and diameter of cable

 Cabling configurations
  • Straight splicing
  • Butt mid-span
 Sealing system  Top shell: mechanical sealing (metal collar – no torque control)
 Cable ports: mechanical sealing (elastomer compression system) IP68 and Pressurizable for flash test at 400mbars
 Splice supports  Heat-shrink, ANT
 Dimensions  Diameter: 215mm ; L : 480mm (DCS2) or 610mm (DCS3)

 

Butt Mid-pan Sealing kit

FiberArt Module

 

 


 TOP
KINOPTIC™ - Distribution Network

To support telecom players in their FTTH deployments, and with more than 65 patents in the optical field, Nexans has developed a recognized expertise in building comprehensive and innovative solutions for optical network infrastructures, which smartly combine optical cable and components. All this know-how is released in our KINOPTIC™ offer, demonstrating network infrastructure solutions in the 3 network segments: Central office, Network distribution and Subscriber premises.

Link to e-catalogue

Link to KINOPTIC™ & Application Notes


 TOP
Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map