English Login Zarejestruj się Catalog Browser Contact Us
Światowy ekspert w dziedzinie kabli i systemów kablowych

O firmie Nexans

Produkty i rozwiązania

Mój Nexans

Praca w Nexans

Aktualności i wiadomości prasowe

Go

Szafa zewnętrzna KLIMA

Bookmark print Contact Us
Szafa zewnętrzna KLIMA

This cabinet are used as a connection point between a WAN
or a telecommunications network and an access network
or a local municipality network in the OSP environment.

Norma, Standard
International  Nexans specification
Opis

Secured and Outdoor Interconnection for Fiber Cables

Independent Cable Management Cabinet

  • Secure and independent access to each side,
  • Individual optical cable management,
  • Allows progressive network deployment,
  • Excellent connector and splice tray accessibility,
  • Outdoor applications,
  • Very robust design.

 

Construction

The cabinets are available in two configurations to correspond to different fiber counts : 96 and 288.

This cabinet is conceived for outdoor installation. The cabinet allows for the connection of up to six fiber optic cables, coming from the telecom network, to one or six optical cables belonging access network. The cabinet is a metal two compartment housing.

 

Each of these two symmetrical areas was conceived to:

  • solidly secure the fibre optic cables,
  • protect optical fibre splices inside the splice trays,
  • connect the cables belonging to each part of the network via optical connectors and pigtails,
  • ensure the transmission via the optical connectors in an outdoor environment,
  • carry out reflectometric tests through test connectors.

 

Mechanical characteristics

The cabinet features a metal cover. It guarantees the cabinet protection against dust and water projection. Its protection index is IP55, and its mechanical index is IK10 according to EN60529. The cabinet can be install on pole or on a base. Cable attachment is achieved inside the cabinet.

The inside organisation by modules allows progressive network deployment and cabinet equipment. All outside metal parts can be grounded with an optional 5 mm screw-nut grounding system.

 

Cabinet security 

The two cabinet doors are secured by keys. Key identification is ensured by the vendor. The latching device is a two point one on Klima96 and three-point one on Klima288.

 

Cable entries 

Cable entries are at the bottom of the cabinet. An individual cable retention device is installed in the lower part of the cabinet, supporting 100daN traction. DEP and DSM attachment devices are available (refer to technical data sheet DTS O DDD 002-UK.)


 TOP
Characteristics

 

KLIMA 96

KLIMA 288

Configuration

Pole / Pedestal

Pedestal

Access

2 independent front doors

2 independent front doors

Splice Capacity

96 fibers on each side

288 fibers on each side

Patch Capacity

96 SC 72 ST, 72 FC adaptors

288 SC 72 ST, 72 FC adaptors

Cable port

4

12

Cable entries

From the bottom

From the bottom

Dimension (W x D)

850 x 290 mm - 34 x 11 in.

1100 x 250 mm - 43,5 x 10 in.

Pedestal Height

960 mm - 38 in.

1250 mm - 49 in.

Pole Height

760 mm - 30 in.

-

Material

Aluminium alloy housing

Aluminium alloy housing

Weight

15 kg - 33 lbs

30 kg - 66lbs

Standard Color

Grey Ral 7032

Grey Ral 7033


 TOP
Selling delivery information

Optical Connectors

The standard patch panel is designed for 96 SC, 72 FC or 72 ST for Klima96 and 288 SC or 216 FC or ST connectors for Klima288. Optical pigtails diameter is 900µm or 1.1 mm, length is 2.5 m for Klima96, 3.1 m for Klima288.

Adaptors

48-adaptor groups (for SC only) are mounted on the patch panel situated in the middle of the cabinet, between the two areas. Each adaptor is identified by a figure visible on each side of the panel. FC and ST adaptors are also available.

In order to carry out optical tests without pigtail deterioration, an extra adaptor has been mounted inside the cabinet, in both areas, close to the cable heads.

Splice trays

Each tray can house up to 12 optical splices. Splice trays are organised by 48 fiber modules. Splice tray identification is ensured by a colour tag. Each tray can be easily accessed to store optical splices in perfect conditions.


Nexans © copyright 2001 - 2010   Legal Notice | Contact Us | Site Map