English Login Zarejestruj się Catalog Browser Contact Us
Światowy ekspert w dziedzinie kabli i systemów kablowych

O firmie Nexans

Produkty i rozwiązania

Mój Nexans

Praca w Nexans

Aktualności i wiadomości prasowe

Go

Regional Node and Network

Bookmark Contact Us
Network connecting all cities and municipalities in the region

FTTx Product and solutions standard image

Number 1
Regional Node Regional Network


Regional Node Number 1

KLIMA fiber-optic outdoor cabinet:
Splicing and patching functions. Symmetrical branching for demarcation between backhaul carriers and local carriers. Pole-mounted or on street base. IP 55 and IK 10.
Secure regional node Regional Node

Regional node

Regional Network

Underground installation

Ribbon cables:
Ribbon slotted-core cables with 4 fiber ribbons. The cables incorporate up to 96 fibers and are intended to be installed underground in ducts. Special designs are available for direct burial.
Excellent mechanical properties with costand time-saving splicing using ribbon technology

Regional Network 1

Loose tube cables:
Loose tube cables can incorporate up to 96 fibers and are intended to be installed underground in ducts.
Traditional cable design Aerial installation in power lines

Regional Network 2

Aerial installation in power lines

Loose tube in slottedcore cables (ADSS):
Loose tube in slotted-core cables can incorporate up to 96 fibers and are intended to be installed in aerial applications at maximum 52 kV.
Optimized ADSS cables for span lengths up to 150 meters

Regionlal Network 3


Files (attachements)
  Enhanced FTTx solutions brochure  (829.3kb)


 TOP
Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map