English Login Zarejestruj się Catalog Browser Contact Us
Światowy ekspert w dziedzinie kabli i systemów kablowych

O firmie Nexans

Produkty i rozwiązania

Mój Nexans

Praca w Nexans

Aktualności i wiadomości prasowe

Go

High-voltage cables for transmission

Bookmark Contact Us

Windfarms HV Offshore

  • Onshore AC transmission:
    • cables ranging from 60 kV to 500 kV, XLPE insulated,
    • used for power transmission from the onshore windpark substation to the central grid.
  • Offshore AC transmission:
    • submarine cables ranging from 60 kV to 500 kVvarious designs available: 3-core XLPE cables (60-225 kV); single core XLPE up to 400 kV.
  • Onshore and offshore DC transmission :
    • up to 500 kV
    • applicable for high transmission requirements and long distances
    • mass-impregnated cables with an Integrated Return Conductor, and Polymer-based insulated DC cables.

 

Winfarms HV Onshore
For Horns Rev, Nexans designed, manufactured and successfully type-tested a 21 km long 150 kV 3-core submarine cable, which was installed in three days between,land and an offshore substation, using a special cable-laying ship.



 TOP
Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map