Nederlands
Helpdesk
Inloggen
Registreren
Zoeken Gaan
Zoeken +
Global expert in cables and cabling system

Over Nexans

Produkten & Oplossingen

Klantenservice

Financiele Informatie

Werken bij Nexans

Nieuws - Pers


RFOU/B-TFOU/B 3X10/10 0.6/1KV

Bookmark printen Contact
RFOU/B-TFOU/B 3X10/10 0.6/1KV
REFERENTIES
01101518
Standaarden
Beschrijving
Karakteristieken
Aanverwante informatie
Standaarden
Internationaal  IEC 60092-353;IEC 60298;IEC 60332-3 Cat.A;IEC 60754-1;IEC 60754-2;IEC 61034
Nationaal  NEK 606;NEK 606
Beschrijving

RFOU/B-TFOU/B Halogen Free Mud Resistant 0.6/1 kV cables meet the flame test requirements on bunched cables according to IEC 60332-3 Cat. A. This follows the intention of Norwegian Petroleum Directorate (NPD).

All cable materials are halogen free. No off-splitting of corrosive gases occurs in case of fire. The off-splitting of toxic gases is minimized.

Type approval certificates

Det Norske Veritas

Conductor

  • Stranded tinned copper class 2
  • Sector-shpaed: #≥ 70 mm² 3 and 4 cores

Insulation

  • EPR
  • XLPE for cross section #≥ 70 mm² 3 and 4 cores

Inner covering

Polyolefin

Outer sheath

  • SHF2 Halogen free and mud resistant thermoset compound
  • Colour: black

Marking

NEXANS 205 P1/P8 RFOU/B or TFOU/B 0.6/1 kV "n" x "s" / "Braid section" mm² 85 C IEC 60332-3A "year" * CE * + Metric Marking

Core identification

  • 1 core: white
  • 2 cores: white / black
  • 3 cores: white / black / red or green-yellow
  • 4 cores: white / black / red / light blue or green-yellow
  • 5 cores abd above: white with printed black numbers

 TOP
Karakteristieken
Construction characteristics
Conductor material Tinned copper  
Conductor flexibility Stranded class 2  
Insulation EPR  
Screen No  
Inner sheath Polyolefin  
Armour type Tinned copper braid  
Sheath colour Black  
Halogen free IEC 60754-1  
Dimensional characteristics
Number of cores 3  
Conductor cross-section 10mm²  
Approximate weight 720kg/km  
Braid section 10mm²  
Minimum outer diameter 17,5mm  
Nominal outer diameter 18,4mm  
Maximum outer diameter 20,0mm  
Electrical characteristics
Permissible current rating in open air 47A  
Rated Voltage Uo/U 0.6 / 1 kV  
Usage characteristics
Fire retardant IEC 60332-3-22  
Smoke density IEC 61034  
Gases toxicity Low  
Gases corrosivity Low IEC 60754-2  
Mud resistance NEK606  
Max. conductor temperature in service 85°C  
Short-circuit max. conductor temperature 250°C  
Electro magnetic interference resistance Yes  

 TOP
Aanverwante informatie
References available on request.

Nexans © copyright 2001 - 2008   Legal Notice | Neem contact op | Site Map