Nederlands
Helpdesk
Inloggen
Uw wachtwoord vergeten?
Registreren
Zoeken Gaan
Zoeken +
Global expert in cables and cabling system

Over Nexans

Produkten & Oplossingen

Klantenservice

Financiele Informatie

Werken bij Nexans

Nieuws - Pers


RFOU/B-TFOU/B P1/P8 Mud Resistant 0.6/1 kV

Bookmark Contact
RFOU/B-TFOU/B P1/P8 Mud Resistant 0.6/1 kV
Standaarden
Internationaal  IEC 60092-353;IEC 60298;IEC 60332-3 Cat.A;IEC 60754-1;IEC 60754-2;IEC 61034
Nationaal  NEK 606;NEK 606
Beschrijving

Application

RFOU/B-TFOU/B is used for fixed installation on offshore units in all locations including where there are mud projections.
RFOU/B-TFOU/B type withstands the IEC 60332-3 Cat. A. fire test on bunched cables and performs to the Norwegian Petroleum Directorate (NPD) requirements. All materials used to manufacture this cable are halogen free. This design ensures that non corrosive and low gases are emitted in case of fire.

Type approval certificates

Det Norske Veritas

Design

  1. Conductor
    • Stranded tinned copper class 2
    • Sector-shaped: ≥ 70 mm² 3 and 4 cores
  2. Insulation
    • EPR
    • XLPE for cross section ≥ 70 mm² 3 and 4 cores
  3. Inner covering: Polyolefin
  4. Armouring: Tinned copper braid
  5. Outer sheath
    • SHF2 Halogen free and mud resistant thermoset compound
    • Colour: black

Core identification

  • 1 core: white
  • 2 cores: white / black
  • 3 cores: white / black / red or green-yellow
  • 4 cores: white / black / red / light blue or green-yellow
  • 5 cores and above: white with printed black numbers

 TOP
Karakteristieken
Construction characteristics
Conductor material Tinned copper  
Conductor flexibility Stranded class 2  
Insulation EPR  
Screen No  
Inner sheath Polyolefin  
Armour type Tinned copper braid  
Sheath colour Black  
Halogen free IEC 60754-1  
Electrical characteristics
Rated Voltage Uo/U 0.6 / 1 kV  
Usage characteristics
Fire retardant IEC 60332-3-22  
Smoke density IEC 61034  
Gases toxicity Low  
Gases corrosivity Low IEC 60754-2  
Mud resistance NEK606  
Max. conductor temperature in service 85°C  
Short-circuit max. conductor temperature 250°C  
Electro magnetic interference resistance Yes  

 TOP
Zoeken op parameters
Number of cores  
Conductor cross-section  mm²
Permissible current rating in open air  A
Opslaan
Reset
Uw keuze   8/8
Selecteer alle items Nexans ref. Naam Number of cores Conductor cross-section (mm²) Permissible current rating in open air (A)
01101513 RFOU/B-TFOU/B 2X1.5/1.5 0.6/1KV 2 1,5 17
01101514 RFOU/B-TFOU/B 2X2.5/2.5 0.6/1KV 2 2,5 24
01101515 RFOU/B-TFOU/B 3X1.5/1.5 0.6/1KV 3 1,5 14
01101518 RFOU/B-TFOU/B 3X10/10 0.6/1KV 3 10 47
01101519 RFOU/B-TFOU/B 3X16/16 0.6/1KV 3 16 63
01101516 RFOU/B-TFOU/B 3X2.5/2.5 0.6/1KV 3 2,5 20
01101520 RFOU/B-TFOU/B 3X25/16 0.6/1KV 3 25 84
01101517 RFOU/B-TFOU/B 4X1.5/1.5 0.6/1KV 4 1,5 14
Voeg toe aan favorieten

 TOP
Aanverwante informatie
Other references available on request.
Cut to length.

Marking

NEXANS 205 P1/P8 RFOU/B or TFOU/B 0.6/1 kV "n" x "s" / "Braid section" mm² 85 C IEC 60332-3A "WW/YY" * CE * + Metric Marking

 TOP
Nexans © copyright 2001 - 2008   Legal Notice | Neem contact op | Site Map