Nederlands
Helpdesk
Inloggen
Registreren
Zoeken Gaan
Zoeken +
Global expert in cables and cabling system

Over Nexans

Produkten & Oplossingen

Klantenservice

Financiele Informatie

Werken bij Nexans

Nieuws - Pers


NEK 606

Bookmark Contact

  • LV-MV power
  • Instrumentation
  • LAN offshore
  • Telecom
  • Accessories

Nexans Producten : 47
0.6/1kV BFOU 1C,2C,3C,4C [P5], [P5/P12]
0.6/1kV BFOU 2C+E,3C+E,4C+E [P5], [P5/P12]
0.6/1kV BFOU MULTI CORE [P5], [P5/P12]
0.6/1kV RFOU 1C,2C,3C,4C [P1], [P1/P8]
0.6/1kV RFOU 2C+E,3C+E,4C+E [P1], [P1/P8]
0.6/1kV RFOU MULTI CORE [P1], [P1/P8]
0.6/1kV RFOU-EMC(FLEX), BFOU-EMC(FLEX) 3C+3E [MR]
0.6/1kV RFOU-EMC, BFOU-EMC 3C [MR]
250V BFOU(C) 0.5, 0.75SQMMxPR type [S4], [S4/S8]
250V BFOU(C) 0.5, 0.75SQMMxTR type [S4], [S4/S8]
250V BFOU(C) 1.0, 1.5, 2.5SQMMxPR type [S4], [S4/S8]
250V BFOU(C) 1.0, 1.5, 2.5SQMMxTR type [S4], [S4/S8]
250V BFOU(I), BFOU(I/C) 0.5, 0.75SQMMxPR type [S3], [S3/S7], [MR]
250V BFOU(I), BFOU(I/C) 0.5, 0.75SQMMxTR type [S3], [S3/S7], [MR]
250V BFOU(I), BFOU(I/C) 1.0, 1.5, 2.5SQMMxPR type [S3], [S3/S7], [MR]
250V BFOU(I), BFOU(I/C) 1.0, 1.5, 2.5SQMMxTR type [S3], [S3/S7], [MR]
250V RFOU(C) 0.5, 0.75SQMMxPR type [S2], [S2/S6]
250V RFOU(C) 0.5, 0.75SQMMxTR type [S2], [S2/S6]
250V RFOU(C) 1.0, 1.5, 2.5SQMMxPR type [S2], [S2/S6]
250V RFOU(C) 1.0, 1.5, 2.5SQMMxTR type [S2], [S2/S6]
250V RFOU(I), RFOU(I/C) 0.5, 0.75SQMMxPR type [S1], [S1/S5], [MR]
250V RFOU(I), RFOU(I/C) 0.5, 0.75SQMMxTR type [S1], [S1/S5], [MR]
250V RFOU(I), RFOU(I/C) 1.0, 1.5, 2.5SQMMxPR type [S1], [S1/S5], [MR]
250V RFOU(I), RFOU(I/C) 1.0, 1.5, 2.5SQMMxTR type [S1], [S1/S5], [MR]
BFOU (C) S4 250 V
BFOU (I) S3 250 V
BFOU P5 0.6/1 kV
BFOU P7 6/10 kV
BFOU/B (C) S4/S8 Mud Resistant 250 V
BFOU/B (I) S3/S7 Mud Resistant 250 V
BFOU/B P5/P12 Mud Resistant 0.6/1 kV
BFOU/B P7/14 Mud Resistant 6/10 kV
H.V BFOU 1C, 3C [P6], [P6/P13], [P7], [P7/P14]
H.V BFOU 3C+1EARTH [P6], [P6/P13], [P7], [P7/P14]
H.V RFOU 1C, 3C [P2], [P2/P9], [P3], [P3/P10], [P4], [P4,P11], [P19], [P19/P21]
H.V RFOU 3C+1EARTH [P2], [P2/P9]. [P3], [P3/P10], [P4], [P4/P11]
H.V RFOU 3C+3EARTH [P19], [P19/P21]
RFOU (C) S2 250 V
RFOU (I) S1 250 V
RFOU P4 8.7/15 kV
RFOU/B (C) S2/S6 Mud Resistant 250 V
RFOU/B (I) S1/S5 Mud resistant 250 V
RFOU/B P3/P10 Mud Resistant 6/10 kV
RFOU/B P4/P11 Mud Resistant 8.7/15 kV
RFOU/B-TFOU/B P1/P8 Mud Resistant 0.6/1 kV
RFOU/TFOU P3 6/10 kV
TFOU P1 0.6/1 kV


 TOP
Nexans © copyright 2001 - 2008   Legal Notice | Neem contact op | Site Map