français
Assistance et Outils
Me Connecter
Je m'enregistre
Je recherche Ok
Plus...
Expert mondial des câbles et systèmes de câblage

A propos de Nexans

Produits et Solutions

Service client

Finance

Carrières

Infos Presse


LANmark-OF modular Zone distribution box empty

Envoyer le lien Imprimer Contactez nous
LANmark-OF modular Zone distribution box empty
  • Empty ZD box optical fiber
  • Modular sixpack design allowing SC, LC and MT-RJ snap-ins.
  • Suitable for direct termination or splicing.
  • Printed numbering system on the cover
Références
N521.630
Normes
Description
Caractéristiques
Informations complémentaires
LANmark-OF
Normes
Internationales  ISO/IEC 11801
Description

Application

  • Empty modular optical fibre zone distribution box
  • Accepting the range of LC, MT-RJ, SC & DSC snap-in adapters
  • Designed for the installation of zone wiring, fibre to the office and to the desk
  • includes 2 sixpacks for 24 fiber connections for LC and MT-RJ, and 12 fiber connections for SC and DSC

Compatibility

Suitable for tight buffer cable (direct termination) or loose tube using splice tray

Compatible with all Nexans LANmark-OF snap-in adapters and accessories

Installation

The new OF zone distribution box is easy to install in the ceiling, false floor or on the wall with four fixation points in the bottom plate.

To enter the cable there is a pre-perforated hole for a cable gland PG 16 foreseen, at the backside.

There is a fixation point for the Nexans splice tray.

Tie wrap holes to fix the fibres

Printed numbering system on the cover


 TOP
Caractéristiques
Caractéristiques de construction
Type de connecteur LC  
Couleur White RAL 9002  
Caractéristiques dimensionnelles
Nombre de raccords 24  
Profondeur 200mm  
Hauteur (mm) 40,0mm  
Largeur 230mm  
Caractéristiques d'utilisation
Domaine d'application Intérieur  
Conditionnement Boîte  

 TOP
Informations complémentaires
Accessories ( to be ordered separately)
Modular Snap-in couplers

Nexans © copyright 2001 - 2008   Notice Legale | Contactez nous | carte du site