français Login Get Registered Catalog Browser Contact Us
Liban Cables: A Global expert in cables and cabling system

About Nexans

Products and Solutions

Customer Service

Work at Nexans

News and Press

Go

2010 First-Quarter Financial Information

Send link to this page Your Nexans contact on this page
  • Confirmation that activity in the first three months of the year has held steady in a difficult operating context.
  • Upturn anticipated in the second quarter 2010.
  • Operating margin expected in the range of 4% at June 30, 2010.
  • 2010 operating margin higher than expected on June 30.

 

Paris, April 22, 2010 Nexans today announced 2010 first-quarter sales of 1.350 billion euros, 971 million euros at constant non-ferrous metal prices*, down 11.1% at constant exchange rates and comparable scope.

After four quarters of negative growth in 2009, sales stabilized in the first months of 2010 at a level close to that of the fourth quarter 2009, especially in Europe and North America, while the figure rose by nearly 10% in the MERA (Middle East, Russia and Africa) area.

While medium and low voltage Energy infrastructure suffered severely from particularly unfavorable weather conditions in the first quarter, special cables for industry and LAN cables both reported a net upturn compared with the fourth quarter 2009, confirming the positive signs observed at the end of last year. Building remains very weak in a context of declining market prices.

Finally, despite the sharp rise in copper prices, the Group’s net debt was 197 million euros on March 31, 2010, compared with 362 million euros on March 31, 2009.

In the first quarter, the Group finalized the restructuring operations begun in the second half 2009, especially in France, furthering its efforts to lower the Group’s breakeven, and continued to streamline its production facilities. Fixed costs are down by 6% at constant exchange rates compared with what they were at the end of March 2009. Additionally, the Group rolled out a series of marketing and manufacturing initiatives that should contribute to a structural improvement in its operational profitability.

 

2010 FIRST-QUARTER CONSOLIDATED SALES

 

Q1 2009

Q1 2010

 

Organic growth
Q1 2010
vs. Q1 2009

Organic growth
Q1 2010
vs. Q4 2009

(in millions of euros)

At constant metal prices**

At constant metal prices**

 

Energy

     - Infrastructure

     - Industry

     - Building

 

444

196

238

 

410

201

199

 

 

-12.8%

3.3%

-22.4%

 

-8.5%

9.5%

1.4%

Telecoms

     - Infrastructure

     - LAN

 

48

55

 

40

56

 

 

-19.3%

2.8%

 

-8.2%

3.0%

Other

5

6

 

N/S

N/S

Sub-total: Cable businesses

986

912

 

-11.5%

-2.1%

Electrical wires

57

59

 

-4.7%

20.4%

Group total

1,043

971

 

-11.1%

-1.0%

 

ENERGY

First-quarter 2010 energy sales came to 810 million euros. At constant exchange rates, they were down 12.1% compared with the first quarter 2009.

 

  • Energy infrastructure: soft investment in networks in Brazil and North America was compounded by particularly unfavorable weather conditions in Europe.

Sales at constant exchange rates and comparable scope contracted by 12.8% compared with the first quarter 2009 and by 8.5% compared with the final quarter 2009.

This contraction reflects weaker activity at the start of the year in Australia, North America and Brazil. In the latter country, the successive deferrals of certain infrastructure projects have resulted in a significant drop in the workload at the Group’s plants compared with the situation at the end of the same quarter 2009 when activity was particularly strong.

In Europe, the situation varies significantly between countries: sales in Northern Europe have fallen due to the unfavorable weather conditions; in Germany, utilities have continued to apply the brakes on investment; whereas in France, sales rose by nearly 23% bolstered by strong domestic demand and increased sales to Africa.
Sales in the MERA zone were also up sharply, especially due to the gradual ramp-up of the Group’s Russian unit.

For high voltage, first-quarter 2010 sales were comparable to the same period a year earlier. The Group expects to sign some significant contracts in the next coming weeks. 

With regard to submarine cables, the good level of tenders points to an increase in the order backlog in the years ahead. Adapting the production facilities and the rollout of additional investments are the keys to maintain this activity’s profitability.

 

  • Industry: initial signs of recovery in the latter months of 2009 confirmed

Sales at constant exchange rates and comparable scope rose 3.3% compared with the first quarter 2009 and by 9.5% against the final quarter of the same year, thereby confirming the stronger activity observed at the end of last year.

Harnesses activities, mainly for the automotive industry, rose by more than 44% compared with the first quarter 2009 and by 17.5% compared with the trend at the end of last year.

Special cables for industry rose 5.6% compared with the last quarter 2009, back to more or less the same level as the first quarter 2009, after dropping steadily throughout 2009. After a particularly sharp freefall in 2009, cables for the robot industry reported their best quarter for a year. The restructuring operations implemented by Nexans in 2009 in Germany, and to a lesser extent in France, helped stabilize the situation. Nonetheless, the Group is still continuing its efforts to streamline production between France and Germany to ensure a more even workload distribution between its various European production sites. Sales of cables to the transportation sector (excluding automotive) remain strong. Rail, aeronautics, shipbuilding and offshore continue on their upward trend.
Finally, activity seems to be picking up again for nuclear power plant cables, which should help boost the workload at certain plants in the coming months.

 

  • Building: activity remains very weak in a context of declining prices compared with second half 2009

Building cable sales in the first quarter 2010 are up slightly compared with the fourth quarter 2009, but down sharply compared with the first quarter 2009. This stabilization is undermined by prices trending down compared with 2009 levels. This should lead to undermining this segment’s contribution to the Group’s operating margin in the first half 2010.

In Europe, the Group’s main markets (France, Belgium and the Scandinavian countries) are all reporting sales down by between 12% and 17% compared with the first quarter 2009. The UK and Spanish markets are continuing to fall with sales down by nearly 40% compared with the first quarter 2009.

In the other countries, with the exception of Australia, sales rose compared with the previous quarter and with the first quarter 2009.

 

TELECOM

First-quarter 2010 Telecom sales came to 96 million euros. At constant exchange rates, they were down 7.7% compared with the first quarter 2009.

 

  • Telecom infrastructure: operators defer investments

Sales dropped 19.3% at constant exchange rates and comparable scope compared with the first quarter 2009.
This activity, mainly in Europe, suffered from operators deferring copper cable and fiber optic cable investment projects. Projects involving the rollout of fiber optic had already slowed significantly in 2009 and did not manage to regain their past level in the first quarter 2010.

 

  • Private networks (LAN): upturn in the United States confirmed

In the first quarter 2010, LAN cable activity posted organic growth rates of about 3% compared with the first and last quarters 2009.

In the United States, where this activity had in particular suffered from the economic slowdown, the upturn is especially strong. First-quarter 2010 sales in the United States have outpaced the previous quarter by more than 8.6%, and by nearly 20% compared with the first three months of 2009.

In Europe, the 4%-plus growth in systems sales compared with the first quarter 2009 was not sufficient to offset the ongoing contraction in sales of low end cables in France. In this first quarter, the Group finalized the adaptation plan started last September at its main plant.

 

ELECTRICAL WIRES: improved fit between the Group’s production facilities and its needs

Following the European restructuring it has conducted, the Group’s production facilities in Europe now provide a better fit with its internal needs.
In Canada and Chile, electrical wire activity is growing due to the recovery of the automotive and household appliance sectors.
The return to breakeven announced at the end of 2009 is confirmed.

 

OUTLOOK

In line with its initial expectations, the Group confirms that the first quarter has been difficult (although stable compared with last quarter 2009), which will penalize profitability in the first half 2010.

The second quarter should see a sizeable upturn in activity, due to the end of the unfavorable weather conditions and the tangible signs of recovery noted in industrial sectors, LAN, and even in the North American building cable market.

Given this situation, the Group foresees negative organic growth of 4% to 5% and an operating margin in the range of 4% at June 30, 2010. The level of sales should continue to improve in the second semester, together with a stronger operating margin.


* To neutralize the effect of variations in the purchase price of non-ferrous metals and therefore measure the underlying sales trend, Nexans also calculates its sales using a constant price for copper and aluminum.

** 2009 sales on the basis of comparable data correspond to constant non-ferrous metal sales, recalculated after adjustments for exchange rates. The exchange effect on sales at constant non-ferrous metal prices is 48 million euros.

 

Financial calendar

May 25, 2010: Ordinary General Shareholders’ Meeting
May 31, 2010: Individual shareholder information meeting in Biarritz*
July 28, 2010: First-half 2010 financial results
* Provisional date subject to change

 

Readers should consult the Registration Document regarding the 2009 Financial Year, which includes the full set of 2009 financial statements and the management report of the Board. This document includes the risk factors and risk confirmation relating to the anti-trust investigation announced on February 3, 2009.


Related Document
  Appendix 1  (24.3kb)
  2010 First-Quarter Financial Information  (68.3kb)

Your Contact
Michel Gédéon
Investors Relations
Phone +33 (0)1 73 23 85 31
Michel.gedeon@nexans.com
Carole Vitasse
Financial Communication
Phone + 33 (0)1 73 23 84 56
carole.vitasse@nexans.com
Jean-Marc Bouleau
Institutional Investors Relations
Phone + 33 (0)1 73 23 84 61
jean_marc.bouleau@nexans.com
Jean-Claude Nicolas
Corporate Communication
Phone +33 (0) 1 73 23 84 51
jean-claude.nicolas@nexans.com
Pascale Strubel
Corporate Communication Department
Phone + 33 (0)1 73 23 85 28
pascale.strubel@nexans.com
Sabrina Bouvier
Corporate Communication Department
Phone +33 (0)1 73 23 84 12
sabrina.bouvier@nexans.com

About
About Nexans
With energy as the basis of its development, Nexans, worldwide leading expert in the cable industry, offers an extensive range of cables and cabling systems. The Group is a global player in the infrastructure, industry, building and Local Area Network markets. Nexans addresses a series of market segments: from energy, transport and telecom networks to shipbuilding, oil and gas, nuclear power, automotives, electronics, aeronautics, material handling and automation.
Nexans is a responsible industrial company that regards sustainable development as integral to its global and operational strategy. Continuous innovation in products, solutions and services, employee development and engagement, and the introduction of safe industrial processes with limited environmental impact are among the key initiatives that place Nexans at the core of a sustainable future.
With an industrial presence in 40 countries and commercial activities worldwide, Nexans employs 23,700 people and had sales in 2010 of more than 6 billion euros. Nexans is listed on NYSE Euronext Paris, compartment A. For more information, please consult www.nexans.com.



Related Document
  Appendix 1  (24.3kb)
  2010 First-Quarter Financial Information  (68.3kb)


Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map