français Login Get Registered Catalog Browser Contact Us
Liban Cables: A Global expert in cables and cabling system

About Nexans

Products and Solutions

Customer Service

Work at Nexans

News and Press

Go

2009 third-quarter financial information

Send link to this page Your Nexans contact on this page
  • Cable business down at the end of September, in the same trend observed in the first half (-17.2% vs -16.4%)
  • Energy infrastructure business continues to hold up well; major contracts signed in the third quarter
  • Ongoing cost-cutting actions
  • Further decrease of financial net debt
  • Target operating margin of about 6% at the end of the year confirmed

    

Paris, October 22, 2009 – Nexans today announced 2009 third-quarter sales of 1,267 million euros (at current non-ferrous metal prices), 988 million euros at constant non-ferrous metal prices*, which correspond to an organic decrease in cable business sales of 18.9%.

For the first nine months of the year, the organic drop in cable business sales is a negative 17.2%**, compared with a negative 16.4% at the end of the first half. This deterioration is attributable to the combined effect of an ongoing sharp base effect (sales at September 30, 2008: + 7.2%) and a slight intrinsic deterioration in the third quarter 2009 compared with the second quarter of the same year. This situation was compounded by a slight decline in building cable sales in Europe and Asia-Pacific coupled with a temporary setback in the execution of High Voltage contracts, which should be absorbed by the end of the year. 

The 2009 third quarter data reflect an environment quite similar to that of the first half, without any marked deterioration or noteworthy improvement either. Still, several positive factors are worth mentioning:

  • a clear improvement in the prospects for submarine umbilical cable contracts (BP contracts) and High Voltage contracts for wind farms following the confirmation of financings, as evidenced by the Belwind contract (39 million euros) and large contracts to come in the same sphere;
  • prices remain stable, which is an essential factor for meeting our targets;
  • improved activity in the area of automotive harnesses resulting in a recovery in profitability thanks to a lower cost base.

 

The Group is continuing to align its structure and production facilities on market conditions. After the significant actions carried out in the first half in Germany, Canada and Central Europe, the Group stepped up its projects in Europe in the second half.

The Group’s consolidated net debt came to 275 million euros at the end of September, reflecting a steady improvement throughout the year, despite the increase in non-ferrous metal prices in the third quarter. The Group has thus confirmed its capacity to continue to strengthen its financial fundamentals, even in a crisis period.

In this context, and despite a difficult economic climate that will lead to organic shrinkage in cable sales likely to be close to 15% at the end of the year, the Group should produce an operating margin of about 6%, which is consistent with the levels of return noted at this point in time, providing prices remain stable in the last quarter and submarine and terrestrial High Voltage contracts are performed as scheduled.

 

2009 third quarter consolidated sales

 (in millions of euros)  2008  2009
 At constant metal prices (**)  At constant metal prices (**)

3rd quarter
2nd quarter
1st quarter

1,165
1,228
1,192

 988
1,042
1,043
 Total at September 30  3,585  3,073

    

Organic annual growth

  H1
2009
Q3
2009
Sept. 30,
2009
ENERGY business
Energy infrastructure
Industry
Building

-5.8%
-28.4%
-23.1%

-10.9%
-23.6%
-29.5%

-7.6%
-26.9%
-25.2%
TELECOM business
Telecom infrastructure
Private networks (LAN)

-6.2%
-26.3%

-13.7%
-26.1%

-8.7%
-26.2%
Sub-total : Cable business -16.4% -18.9% -17.2%
Electrical wires -45.4% -35.1% -42.3%
Group total -18.5% -20.0% -19.0%

  

ENERGY

Energy business sales came to 823 million euros in the third quarter 2009. At a constant exchange rate, this figure is 12.8% down on 2008.

 

  • Energy infrastructure: strong fundamentals confirmed

At a constant exchange rate, the sales figure was up by a slight 0.8% in the first nine months of the year compared with 2008. At a constant scope and exchange rate, it is down by 7.6%.

For High Voltage submarine cables, cumulated sales at the end of September 2009 were up a slight 0.5%. For terrestrial high voltage, the quarter’s sales rose again compared with the first and second quarters 2009. High voltage activities are holding up well because of the depth of the Group’s order backlog, which represents nearly 18 months’ activity and which was further boosted by orders booked in this third quarter.

For low and medium voltage cables, the quarter’s volumes in Europe (42% of this segment’s total) remained unchanged in the main countries, with the exception of Italy and Greece. In North America, strong sales in Canada partially offset the more difficult market conditions in the United States. In South America, the Group is benefiting from its strong positions in Peru. In Asia and the Middle East-Russia-Africa area, volumes held up well with organic growth of 4% and 10% respectively in these two areas in the first nine months of the year.

The profitability of energy infrastructure business – the foundations of the Group’s results – improved compared with the first half.

 

  • Industry: recovery in automotive harnesses – persistent low volumes in certain sectors

The third quarter saw sales stabilize in Industry business after a sharp decline in the first half.

At a constant exchange rate, industry cable sales fell 19.1% compared with the first nine months of 2008 (down 26.9% at a constant exchange rate and scope).

For automotive harnesses, sales rose sequentially by 9.4% in the third quarter 2009, confirming that the low point had been reached at the end of June 2009.
The transportation sectors (rail and aeronautics mainly) remain strong.
Sales to equipment industries remain weak, such as the machine tools/automation sector.
The strong cost-cutting measures undertaken in the automotive harnesses business as well as in the industrial cables activity in Germany for example offset the economic decline.

 

  • Building: third quarter slightly down compared with the second quarter


At the end of September 2009, Building activity was down by 20.8% at a constant exchange rate (down 25.2% on a comparable scope), and compared with the 23.1% drop on a comparable scope at the end of the first half. One percentage point of the difference is attributable to the closure of the Vacha (Germany) plant; and the balance is due to the tough market conditions in Europe and North America where sales contracted by 11% compared with the second quarter. The Group’s strong presence in Canada helped partially offset the ongoing decline in volumes in the United States, in both the residential, and industrial and commercial sectors.
In Asia-Pacific, the contraction of the Australian market weighed on sales.
But, the Middle East-Russia-Africa area reported strong growth with the third quarter finishing up by about 12% on the second quarter.

 

TELECOM

Telecom business sales came to 102 million euros in the third quarter of 2009. At a constant exchange rate, this figure is down 19.3% on 2008.

 

  • Telecom infrastructure: cable business holding up well


At the end of September 2009, the activity was down by 12.6% at a constant exchange rate (down 8.7% on a comparable scope) compared with 2008.

The drop in sales was slowed in the third quarter of 2009 by the resilience of copper telecom cable projects in rail transportation, and also by the good resilience of optical fiber cable sales. On the other hand, accessory sales were down.

Profitability improved sharply in this last quarter.

 

  • Private networks (LAN): a better quarter in the United States


In the first nine months of 2009, LAN cable business dropped 28.0% at a constant exchange rate (or 26.2% on a comparable scope).
The third quarter is up slightly compared with the second quarter, although positions vary sharply between geographic areas. In North America, the upturn was very much in evidence in July and August after a first half notable for inventory reductions by the main distributors.
In Europe, the trend was the opposite, reflecting the paucity of investment by the financial sector and commercial building market customers.

The operating margin is recovering with time.

 

ELECTRICAL WIRES: planned reduction in production capacity

Sales by the electrical wires business came to 58 million euros in the third quarter of 2009. This business has shown a 35.1% drop in its sales compared with last year, at comparable data.
In Europe, internal and external volume demand is insufficient to match the available production capacity and there is no prospect for any improvement in the medium term. The Group has therefore started discussions with its employees’ representatives in France.

Moreover, the Group had to suspend the project to sell its wirerod business in Montreal (Canada), as the purchaser was unable to meet the financing requirements. Nonetheless, this activity has remained profitable throughout the year.

 

(*) To neutralize the effect of variations in the purchase price of non-ferrous metals and therefore measure the underlying sales trend, Nexans also calculates its sales using a constant price for copper and aluminum.

(**) 2008 sales on the basis of comparable data correspond to constant non-ferrous metal sales, recalculated after adjustments for comparable scope and exchange rates. The exchange effect on sales at constant non-ferrous metal prices, at the end of September 2008, is a negative 68 million euros, while the comparable scope effect is a negative 19 million euros.

 

Financial calendar

  • November 10, 2009: Individual shareholder information meeting in Lyon
  • February 10, 2010: 2009 annual results

  


Related Document
  Appendix 1  (19.7kb)
  2009 third-quarter financial information  (70.3kb)

Your Contact
Michel Gédéon
Investor Relations
Phone +33 (0)1 73 23 85 31
Michel.Gedeon@nexans.com
Carole Vitasse
Financial Communication
Phone + 33 (0)1 73 23 84 56
carole.vitasse@nexans.com
Jean-Marc Bouleau
Institutional Investors Relations
Phone + 33 (0)1 73 23 84 61
jean_marc.bouleau@nexans.com
Jean-Claude Nicolas
Corporate Communication
Phone +33 (0) 1 73 23 84 51
jean-claude.nicolas@nexans.com
Pascale Strubel
Corporate Communication Department
Phone + 33 (0)1 73 23 85 28
pascale.strubel@nexans.com
Angéline Afanoukoe
Press relations
Phone + 33 1 73 23 84 12
Angeline.afanoukoe@nexans.com

About
About Nexans
With energy as the basis of its development, Nexans, the worldwide leader in the cable industry, offers an extensive range of cables and cabling systems. The Group is a global player in the infrastructure, industry, building and Local Area Network markets. Nexans addresses a series of market segments from energy, transport and telecom networks to shipbuilding, oil and gas, nuclear power, automotive, electronics, aeronautics, handling and automation. With an industrial presence in 39 countries and commercial activities worldwide, Nexans employs 22,400 people and had sales in 2008 of 6.8 billion euros. Nexans is listed on NYSE Euronext Paris, compartment A. More information on www.nexans.com



Related Document
  Appendix 1  (19.7kb)
  2009 third-quarter financial information  (70.3kb)


Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map