français Login Get Registered Catalog Browser Contact Us
Liban Cables: A Global expert in cables and cabling system

About Nexans

Products and Solutions

Customer Service

Work at Nexans

News and Press

Go

High-voltage energy cables

Send link to this page Your Nexans contact on this page

  • Oil&Gas HVNexans manufactures paper-insulated and XLPE-insulated cables with copper conductors of up to 2,500 mm2   for voltages up to 525 kV AC for all onshore applications.
  • Our composite solutions add fiber optic cable for secure telecommunications.

 

Nexans was recently awarded a 380 kV XLPE underground cable system for the 4 km-long high-voltage AC system for the Yanbu Refinery in Saudi Arabia (an Aramco/Conoco Phillips project). Chosen because of our many successfully 400 kV cable systems in the Middle East and elsewhere, Nexans will supply cables, terminations, joints, and provide installation services for construction and commissioning.



 TOP
Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map