français Login Get Registered Catalog Browser Contact Us
Liban Cables: A Global expert in cables and cabling system

About Nexans

Products and Solutions

Customer Service

Work at Nexans

News and Press

Go

Electrical submersible pump cables

Send link to this page Your Nexans contact on this page

  • Electrical submersible pump cablesNexans produces an entire family of round and flat cables for electric submersible pumps (ESP)
  • These pumps are widely used
    • for industrial pumping
    • down boreholes to provide an efficient form of “artificial lift” for extracting oil or water
    • for powering water/oil separators which re-inject water into the reservoir.

 

These rugged cables, which can be up to 3 km long, are resistant to oil penetration and high temperatures (up to 400°C) and can withstand up to 3000 psi pressure, making them a low-maintenance, cost-effective solution for many wells.



 TOP
Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map