français
Assistance et Outils
Je me connecte
Je crée mon compte
Je recherche Ok
+
Cable electrique: Fabrication de cables électriques industriels et cables à fibre optique

A propos de Nexans

Produits & Solutions

Espace Clients

Infos financières

Rejoignez-nous

Infos - Presse


Controle & Commande

Signet catalogue Contactez-nous
Description

The progressive electrification of machinery, and the industry for electrical equipment and tools, creates an increasing demand for mobile cables...

These cables are used in fixed installations or in installations or in environments were a high degree of flexibility is required.

Especially if control panels or other equipment is moved, these cables are most suitable.

The product range comprises cables which are suitable to interconnect most different applications from control and computer panels down to lifts, material flow and automation equipment.

Control cables are exposed to a variety of mechanical and environmental stresses. Especially such as tesion and pressure to cores and change of lenght while bending.

These requirements are met by selecting most appropriate construction principles and state of the art conductor, insulation and sheathing materials.

The degree of flexibility and the reversed bending strength are determined by the construction of the copper conductor, i.e. diameter of single strands and length of lay, as well as by the formation of the cores and the mode of laying up to form the cable core.

For normal and medium stresses the cores are additionally powdered. With that, the friction coefficient between the cores, and between the cores and the sheath, is decreased. The friction coefficient is lower than the bending stiffness of the cores.

If a very high flexibility is required, an additional tight overlapped taping is applied over the cable core besides the powdering. The taping keeps the cores within the stranded layers.


Recherche Paramétrique
Température maximale sur l'âme  °C
Température ambiante d'utilisation, plage  °C
Tension de service nominale Uo/U  
Appliquer
Annuler
Votre sélection   8/8
Sélectionner tous les produits
G.M.B.S.  
G.M.B.S. (Multicores)  
GVCSTV LSLH - C1  
H05VV5-F (CNOMO)  
LYFLEX B multiconducteurs blindage général  
LYFLEX B(C) multipaires blindage collectif  
LYFLEX B(I) multipaires blindage individuel  
LYFLEX® multiconducteurs non blindés  
Ajouter à mes favoris
 

 Haut

Nexans © copyright 2001 - 2008   Mentions légales | Contactez-nous | Plan du site