français
Assistance et Outils
Je me connecte
Je crée mon compte
Je recherche Ok
+
Cable electrique: Fabrication de cables électriques industriels et cables à fibre optique

A propos de Nexans

Produits & Solutions

Espace Clients

Infos financières

Rejoignez-nous

Infos - Presse


Precursor materials B(P)SCCO

Signet
Precursor materials B(P)SCCO Bismuth (Lead) Strontium Calcium Cuprate Bi 2223 and BSCCO 2212 precursors are the starting materials for HTS wires and tapes. These materials, encapsulated in silver tubes, react to form the HTc BPSCCO 2223 or BSCCO 2212 phases during thermo-mechanical wire fabrication.
Description

Manufacturing

Bi 2223 precursors are manufactured by a co-precipitation process; Bi 2212 precursor is produced via our unique melt cast process. Both processes guarantee powders with homogeneous element distribution, excellent phase adjustment, sharp grain size distribution, high reactivity and excellent reproducibility.

Availability

We offer our materials in the form of both loose powders and pressed rods (see below). Batches of between 2kg and 50 kg can be quickly manufactured in our plant which has a present capacity of some 3-5 tons per year. Shipment is usually within 6 weeks of receiving an order. We also offer small quantities of our powders as special introductory prices for new customers wishing to sample the material. Our team of analytical chemists are always pleased to offer fully confidential services to customers to help match optimum precursor properties to individual manufacturing techniques.

Chemical composition

Powders of variable chemical composition are prepared to customer specification (accuracy ± 3%).

Impurities

  • Cationic impurities: å < 400 ppm
  • Anionic impurities
    • carbon < 200 ppm
    • nitrogen < 100 ppm
    • hydrogen < 50 ppm

Grain Size

Optimized processing conditions result in homogeneous and finely dispersed powders. AHTS powder processes offer sharp grain size distributions with an average grain size d50< 5 µm.

 Haut
Votre sélection   4/4
Sélectionner tous les produits Référence Nexans Désignation du produit
Produit Customisé 2212-Precursor
Produit à fabriquer 2223-Precursor
  Nouveauté Fully encapsulated rods
Produit à fabriquer Precursor rod
Ajouter à mes favoris

 Haut
Nexans © copyright 2001 - 2008   Mentions légales | Contactez-nous | Plan du site