English Me connecter Contactez-nous
Expert mondial des câbles et systèmes de câblage

A propos de Nexans

Produits & Solutions

Espace Clients

Finance

Carrières

Infos Presse

Ok

Nexans at 2009 International WorkBoat Show

Envoyer le lien vers cette page Votre contact Nexans sur cette page
Visit us at Booth 2009

International WorkBoat Show 2009 Logo

 

Nexans is pleased to participate in the 2009 International WorkBoat Show, the largest commercial  marine tradeshow in North America serving people and businesses working on the coastal, inland and offshore waters.  More than 1,000 companies will display products and services for commercial vessels and the companies that build, service and operate them.

 
Nexans is the world's largest supplier of Shipboard Cable. From the North Sea to the Gulf of Mexico, we have the right cable solutions, meeting IEC, IEEE, JIS and NEK standards for both vessels and marine oil & gas structures. All of our products are backed by Type Approvals and third party testing as appropriate.
 
WorkBoat Image 
 
Nexans also has a full product offering for U.S. Naval vessels including Mil-Dtl-24640, Mil-Dtl-23463 and Mil-C-17. We offer a wide variety of customized solutions for overcoming hostile environments and tight operating tolerances. Nexans products are on the U.S. Navy QPL list and undergo rigorous qualification testing and third party oversight.
 
The show will be held at the Morial Convention Center in New Orleans, Louisiana, USA from December 2-4, 2009.
 
 
Dates/Opening hours

Wednesday, December 2

10 a.m. – 5:30 p.m.

Thursday, December 3

10 a.m. – 5:30 p.m.

Friday, December 4

10 a.m. – 3 p.m.

  

How to find us ?

Booth #2009

International WorkBoat Show 2009 Floorplan

  

 

 

 

 

Globally recognized as the must-attend Smart Grid gathering, GridWeek is the only event with a proven history of attracting the complete diversity of global Smart Grid stakeholders to explore Smart Grid’s impact on the economy, utility infrastructure, consumers and the environment while answering the industry’s most pressing questionsWe are proud to be a Gold sponsor of GridWeek 2010 and to participate in the following exciting sessions: 

 

Optimizing the Transmission Grid
October 20 at 1:45-3:15 p.m.
Presenter : Sandy Aivaliotis, The Valley Group, a Nexans company

The transmission grid is the backbone connecting electricity generation sources to consumers. This session will examine the technical and policy issues of transmission and grid optimization, discuss utility initiatives, and identify R&D activities that are moving the science and reliability forward. More info, click here.  
 
 

 

 

WorkBoat ImageSmart Grid - Beyond the Meter
October 20 at 10:15-11:15 a.m.
Presenter : Ron Stelmak, The Valley Group, a Nexans company

One of the great promises of the Smart Grid is increased consumer choice.  Whether it’s access to renewable energy, or lower cost energy, we should be doing everything we can to expand the choice available to consumers. The transmission grid is a key link in the chain that delivers that choice.  While the transmission grid has historically done well serving the consumer, increased demand, new technologies and a host of other issues have led it to develop congestion bottlenecks that limit choices and drive up consumer costs.  The ultimate solution is the building of new transmission lines; that process can take up to 7 years, or longer, and cost billions of dollars. Fortunately, Smart Grid technologies have entered the scene that boost the efficiency of the existing transmission grid, and in a matter of months bridge the gap between today's grid and the future grid; technologies that increase choice and reduce costs both today and tomorrow.  Come get the facts and share them with your readers. More info, click here.  
 

 

 

 

Media Briefing
October 19 at 11:30 a.m.

Earlier this year, Nexans announced our participation in the Energy Research Initiative (ERI) project with the Semiconductor Research Corporation (SRC). This $5 million industry-university partnership is committed to pursuing key Smart Grid initiatives. Other industry members include ABB, Applied Materials, Bosch, First Solar, IBM and Tokyo Electron. In conjunction with Carnegie Mellon University (CMU), the ERI establishes a Smart Grid Research Center to support the integration of renewable energy resources and provide methods to enhance wide area situational awareness, optimize asset utilization and operating efficiency, and secure the power grid. Representatives from ERI, SRC, CMU and Nexans will provide a project update and field questions. More info, click here.

 

More about GridWeek

GridWeek 2010, held this year from October 18-21, 2010, in the Walter E. Washington Convention Center, is the key industry event to bring together professionals on all sides of Smart Grid. Visit GridWeek's official website.

Who is speaking?

What is on the Agenda?

How do I sign up to attend?


Informations Connexes
Link to 2009 International WorkBoat Show Website
See Nexans Shipbuilding Product Offer

Vos Contacts
Lisa Ross
Communications
Téléphone +1 717 351 9362
lisa.ross@nexans.com

Nexans © copyright 2001 - 2012   Mentions légales | Contactez-nous | Plan du site