Nexans exhibits its Oil & Gas offers at ADIPEC 2017 in Abu Dhabi

Visit our booth #6250, Hall 6, from November, 13th to 16th, 2017

The Abu Dhabi International Petroleum Exhibition & Conference – ADIPEC - will be held at the Abu Dhabi National Exhibition Centre (ADNEC). ADIPEC ranks amongst the top 3 oil and gas events globally and is unquestionably the leading exhibition and conference for oil and gas professionals in the Middle East, Africa and Asian sub-continent.  This event provides to market stakeholders the opportunity to establish direct contact with key industry personnel and network with international experts and leaders in the oil and gas industry.

Nexans will be happy to welcome you to our booth to present our global cable expertise and innovative solutions for complex oil & gas projects. At our booth, you can also learn about Nexans' major Oil and Gas projects as well as projects using related cables.

Request your ADIPEC Visitor Pass

Where to find us?

Booth #6250, Hall 6
Abu Dhabi National Exhibitions Company (ADNEC)
Khaleej Al Arabi Street - Abu Dhabi - UAE

Opening hours:

  • Monday, November, 13th:        10:00 a.m. - 18:00 p.m
  • Tuesday, November, 14th:       10:00 a.m. - 18:00 p.m
  • Wednesday, November, 15th:  10:00 a.m. - 18:00 p.m
  • Thursday, November, 16th:      10:00 a.m. - 17:00 p.m

At Nexans' booth, you will discover our major Oil and Gas projects and related cables.

Onshore: Complete, reliable cable solutions and services at the core of onshore complex oil and gas projects. Check our offers.

Onshore

Upstream offshore topside and land drilling: Global cable solutions for harsh environment offshore applications. Check our offers.

Offshore