français Login Contact Us
Global expert in cables and cabling system

About Nexans

Products and Solutions

Customer Service

Finance

Work at Nexans

News and Press

Go

Nexans first to offer 10 Gigabit copper guarantee

Send link to this page Your Nexans contact on this page
Nexans is the first company to offer a LAN performance warranty explicitly guaranteeing support for the future 10Gbase-T Ethernet Application.

Paris, October 1, 2004 - The IEEE 802.3an working group is currently working to define a future 10 Gigabit Ethernet copper application, 10Gbase-T. The aim of this group is to run this super high bandwidth application over 100m, in line with existing structured cabling standards. Although the standard is still in its very early stages, Nexans is in a unique position to offer unequivocal, guaranteed support for this new application. Using their LANmark-7 cabling system and the Nexans GG45 Category 7 connector technology, Nexans guarantees support for 10Gbase-T when it finally reaches the market. The heart of this solution is the GG45, the interface recommended by the ISO cabling standards for Category 7 and the only connector capable of backwards compatibility with current RJ45 interfaces.

10 Gigabit Ethernet copper applicationMark Rogers, General Manager of Nexans Cabling Solutions activities based in Belgium commented, “There has been much hype in the industry in recent months regarding 10 Gigabit with a few of our competitors claiming to have 10 Gigabit ready solutions. However when you look closely at the small print these claims are not as clear as they at first seem.  Although the 10 Gig development has not yet even reached its first draft, we are confident that the LANmark-7 solution out-performs all alternative models still under discussion and that we are therefore in a unique position to offer a guarantee of full compliance, without the need for pages of small print – it WILL work on LANmark-7 – full stop!”.

Much of the 10 Gigabit discussion has focused on the uncertainty as to whether UTP has the capability to overcome the inherent problems of alien crosstalk when cables are installed in large bundles, but Rogers emphasized the fact the connector is an equally big issue. “The RJ45 has been pushed to its limits with Cat 6 at 250MHz, but for 10 Gigabit we are looking at doubling these frequencies. The only connector available today which is standardized beyond 250MHz and is backwards compatible with RJ45 is the GG45.”      

For more information or to download the Nexans warranties or Nexans White Paper on 10GBase-T please visit www.nexans.com/ncs


Related Document
  Nexans est le premier à garantir 10 Gigabits sur cuivre  (58.0kb)

Your Contact
Angéline Afanoukoe
Press relations
Phone +33 (0)1 73 23 84 12
Angeline.afanoukoe@nexans.com
Michel Gédéon
Financial Communication
Phone +33 (0)1 73 23 85 31
michel.gedeon@nexans.com

About
About Nexans
Nexans is the worldwide leader in the cable industry. The Group brings an extensive range of advanced copper and optical fiber cable solutions to the infrastructure, industry and building markets. Nexans cables and cabling systems can be found in every area of people¿s lives, from telecommunications and energy networks, to aeronautics, aerospace, automobile, railways, building, petrochemical, medical applications, etc. With an industrial presence in 29 countries and commercial activities in 65 countries, Nexans employs 20. 000 people and had sales in 2004 of euros 4.9 billion. Nexans is listed on the Paris stock exchange.
http://www.nexans.com/

Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map