français Login Contact Us
Global expert in cables and cabling system

About Nexans

Products and Solutions

Customer Service

Finance

Work at Nexans

News and Press

Go

Nexans leads co-operative project to develop 110 kV superconducting fault current limiters

Send link to this page Your Nexans contact on this page
HTS (high temperature superconductors) will enable utilities to achieve optimum cost efficiency and network reliability for their high voltage grids

Paris, November 16, 2005 - Nexans is leading a consortium to develop a superconducting fault current limiter (SCFCL), based on high temperature superconductors (HTS), for use on 110 kV networks. The other partners in the project are Forschungszentrum Karlsruhe, the University of Hanover, EnBW Energie Baden-Württemberg AG and RWE Energy.

The project, which started in September 2005, will focus initially on the creation of a single-phase SCFCL module for laboratory tests. Nexans will then construct two three-phase prototypes for network trials by EnBW Energie Baden-Württemberg AG and RWE Energy.

New possibilities for optimising network infrastructure
HTS based fault current limiters offer new possibilities for optimising network infrastructure by considerably improving resistance to short circuit currents. The capability of HTS current limiters has already been proved during the CURL 10 project, in which a demonstration model using Nexans components was tested successfully in RWE Energy’s 10 kV network.

HTS components

Supraconductor limiter element The core of the 110 kV HTS current limiter will be formed from the same BSCCO 2212 superconducting material, developed and manufactured by Nexans SuperConductors GmbH (NSC), a Nexans company based in Hürth (Germany) and specialised in superconductors, that was used in the CURL 10 project. At temperatures below –180°C (its ‘critical temperature’), this material becomes superconducting and behaves like a loss-free electric conductor. If however, the ceramic metal-oxide warms up above the critical temperature, or if the current density becomes too high, it loses its superconductivity. The same happens when the superconductor is exposed to a high electromagnetic field. The current limiter uses these effects to automatically reduce unacceptably high currents to a pre-set value. The system is intrinsically safe; only seconds after the network error is cleared it restores the superconducting state and is ready for the next use.

Current limiter operation principle
For the 110 kV current limiter, Nexans has further developed the CURL 10 concept by introducing magnetic field triggering. “The superconductor is put into a coil and connected in parallel to it,” explains Dr. Joachim Bock, Managing Director of NSC. “As soon as the current density exceeds the critical value, the superconductor loses locally its superconducting state and the current flows through the parallel connected coil. This current then creates a magnetic field that instantaneously forces the superconductor into the non-superconducting state along its entire length, which improves and accelerates the current limitation.” Dr. Bock predicts that this new concept will result in an economic breakthrough in the application of superconducting current limiters, since “we can minimize the use of the material and reduce the cost of cooling at the same time.”

In the 110 kV project, NSC is not only responsible for the development and production of the superconductors, but will also integrate the cryostat and the current leads; Nexans, Hanover will define the refrigeration technology. The Institute for Technical Physics at the Forschungszentrum Karlsruhe will develop the high-voltage technology and performs specialized tests on components. Its focus will be on electric isolation in liquid nitrogen, because isolation materials may not change appreciably during their service-life of up to 30 years. Furthermore, the University of Hanover (simulations) and the Mannheim University of Applied Sciences (scientific consulting) are also involved in the project.

Utility interest in coupling 110 kV networks
CURL 10 is certainly one of the most successful projects in the high-temperature superconductor field in Germany. So the utilities are particularly interested in the following project, short circuit current limiters for 110 kV,” said Dr. Joachim Fröhlingsdorf from the VDI Technologiezentrum, the official organisation that carries out projects for the Ministry of Research and Technology (BMBF). “We expect the superconducting current limiter to provide an improved network structure and cost-savings on network components,” said Prof. Claus Neumann, the Director of Operative Asset Management, RWE Transportnetz Strom GmbH. He already knows what the most important application will be: the coupling of 110 kV network groups.

Currently, the 110 kV network is divided into isolated network groups in order to avoid excessively high short circuit currents. These network groups are fed through transformers from the 220 kV or 380 kV network. The number of these transformers is selected such that, if one breaks down, sufficient redundancy remains. By adding superconducting short circuit current limiters, network groups could be coupled and transformers could thus become unnecessary. That offers the potential for cost-savings. Dr. Wolfram Münch, Director of Research at EnBW, said: “We have been following superconductor technology for a long time and view the current limiter as the most interesting application. That is why we are involved in the project.”

Bringing superconductors into the mainstream
According to Dr. Bock “The short circuit current limiter is the key application that will bring superconductors into the mainstream.” Other promising applications for superconductors in energy technology also include power cables for transmitting high power at limited voltage and fly wheels equipped with superconducting bearings for storing energy.


Related Document
  Nexans leads co-operative project to develop 110 kV superconducting fault current limiters  (45.4kb)

Your Contact
Angéline Afanoukoe
Press relations
Phone +33 (0)1 73 23 84 12
Angeline.afanoukoe@nexans.com
Michel Gédéon
Financial Communication
Phone +33 (0)1 73 23 85 31
michel.gedeon@nexans.com

About
About Nexans
Nexans, leader mondial de l’industrie du câble, propose une large gamme de solutions câbles cuivre et fibre optique pour les marchés d’infrastructure, de l’industrie et du bâtiment. Les câbles et systèmes de câblage de Nexans sont présents dans notre vie quotidienne depuis les télécommunications jusqu’aux réseaux d’énergie, l’aéronautique, l’espace, la construction, l’automobile, le ferroviaire, la pétrochimie, les applications médicales, etc. Avec une présence industrielle dans 29 pays et des activités commerciales dans le monde entier, Nexans emploie 20 000 personnes et réalise un chiffre d’affaires de 4,8 milliards d’euros pour 2004. Nexans est coté à la Bourse de Paris. Pour plus d’informations :www.nexans.com

Nexans develops and manufactures superconducting materials, components and systems, in particular superconducting cables and fault current limiter elements, as well as flexible and rigid cryostats which constitute key components for superconducting systems.

Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map